Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| 10186510 | £ 0.0575 - £ 0.1945 | 46000 In stock |
Blue
|
LDPE
|
0.315 in
8.0 mm
|
0.874 in
22.2 mm
|
|
| £ 0.053 - £ 0.1201 | 10200 In stock |
Blue
|
LDPE
|
0.815 in
20.7 mm
|
0.343 in
8.7 mm
|
||
| £ 0.05 - £ 0.1158 | Request the lead time here |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.5 in
38.1 mm
|
||
| £ 0.2409 - £ 0.8956 | 4400 In stock |
Blue
|
LDPE
|
1.874 in
47.6 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1743 - £ 0.3906 | Request the lead time here |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
||
| £ 0.0645 - £ 0.0716 | Request the lead time here |
Blue
|
LDPE
|
0.157 in
4.0 mm
|
0.622 in
15.8 mm
|
||
| £ 0.0697 - £ 0.2458 | 7000 In stock |
Blue
|
LDPE
|
0.626 in
15.9 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0514 - £ 0.1166 | 10000 In stock |
Blue
|
LDPE
|
0.094 in
2.4 mm
|
0.626 in
15.9 mm
|
||
| £ 0.6009 - £ 1.3873 | 140 In stock |
Blue
|
LDPE
|
3.988 in
101.3 mm
|
1 in
25.4 mm
|
||
| £ 0.0781 - £ 0.1772 | 2100 In stock |
Blue
|
LDPE
|
1.252 in
31.8 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0477 - £ 0.1084 | 4200 In stock |
Blue
|
LDPE
|
0.295 in
7.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0928 - £ 0.3295 | 11475 In stock |
Blue
|
LDPE
|
0.374 in
9.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.2268 - £ 0.5474 | 1000 In stock |
Blue
|
LDPE
|
3.126 in
79.4 mm
|
1.374 in
34.9 mm
|
||
| £ 0.0263 - £ 0.0608 | 6500 In stock |
Blue
|
LDPE
|
0.28 in
7.1 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0499 - £ 0.1126 | 54945 In stock |
Blue
|
LDPE
|
0.752 in
19.1 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0464 - £ 0.1073 | 3900 In stock |
Blue
|
LDPE
|
0.685 in
17.4 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0314 - £ 0.073 | Request the lead time here |
Blue
|
LDPE
|
0.496 in
12.6 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1601 - £ 0.3827 | 270 In stock |
Blue
|
LDPE
|
2.724 in
69.2 mm
|
1.091 in
27.7 mm
|
||
| £ 0.5244 - £ 1.2119 | 495 In stock |
Blue
|
LDPE
|
3.74 in
95.0 mm
|
1 in
25.4 mm
|
||
| £ 0.065 - £ 0.1504 | 4750 In stock |
Blue
|
LDPE
|
1 in
25.4 mm
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue