Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.0464 - £ 0.1073 3900 In stock
Blue
LDPE
17.4 mm
22.2 mm
£ 0.0365 - £ 0.0829 10000 In stock
Blue
LDPE
11.9 mm
22.2 mm
£ 0.1488 - £ 0.3819 765 In stock
Blue
LDPE
66.4 mm
25.4 mm
£ 0.1396 - £ 0.3215 610 In stock
Blue
LDPE
54 mm
22.2 mm
£ 0.05 - £ 0.1158 Request the lead time here
Blue
LDPE
18.3 mm
38.1 mm
£ 0.053 - £ 0.1201 10200 In stock
Blue
LDPE
20.7 mm
8.7 mm
£ 0.0645 - £ 0.0716 Request the lead time here
Blue
LDPE
4.0 mm
15.8 mm
£ 0.0306 - £ 0.0663 5850 In stock
Blue
LDPE
7.1 mm
12.7 mm
10186510 £ 0.0575 - £ 0.1945 46000 In stock
Blue
LDPE
8.0 mm
22.2 mm
£ 0.0477 - £ 0.1084 4200 In stock
Blue
LDPE
7.5 mm
22.2 mm
£ 0.0423 - £ 0.0956 Request the lead time here
Blue
LDPE
15.9 mm
9.5 mm
£ 0.1715 - £ 0.388 7220 In stock
Blue
LDPE
9.5 mm
44.5 mm
£ 0.2352 - £ 0.7689 75 In stock
Blue
LDPE
82.3 mm
47.6 mm
£ 0.3019 - £ 0.6856 Request the lead time here
Blue
LDPE
88.9 mm
25.4 mm
£ 0.0697 - £ 0.2458 7000 In stock
Blue
LDPE
15.9 mm
22.2 mm
10186541 £ 0.0678 - £ 0.2349 7000 In stock
Blue
LDPE
12.7 mm
22.2 mm
£ 0.084 - £ 0.2896 2800 In stock
Blue
LDPE
25.4 mm
19.0 mm
£ 0.0734 - £ 0.2437 Request the lead time here
Blue
LDPE
19.1 mm
22.2 mm
£ 0.1927 - £ 0.6936 Request the lead time here
Blue
LDPE
42.9 mm
22.2 mm
£ 0.1129 - £ 0.4039 12600 In stock
Blue
LDPE
31.8 mm
22.2 mm
  • of 6
Non-Threaded End Caps 17.4 mm 22.2 mm LDPE Blue

10310885

Price Range
£ 0.1073 - £ 0.0464

Stock Levels
3900 In stock
Attributes
  • D
    17.4 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.9 mm 22.2 mm LDPE Blue

10148655

Price Range
£ 0.0829 - £ 0.0365

Stock Levels
10000 In stock
Attributes
  • D
    11.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 66.4 mm 25.4 mm LDPE Blue

10148723

Price Range
£ 0.3819 - £ 0.1488

Stock Levels
765 In stock
Attributes
  • D
    66.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 54 mm 22.2 mm LDPE Blue

10148686

Price Range
£ 0.3215 - £ 0.1396

Stock Levels
610 In stock
Attributes
  • D
    54 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 38.1 mm LDPE Blue

10159842

Price Range
£ 0.1158 - £ 0.05

Stock Levels
Request the lead time here
Attributes
  • D
    18.3 mm
  • H
    38.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 20.7 mm 8.7 mm LDPE Blue

10148570

Price Range
£ 0.1201 - £ 0.053

Stock Levels
10200 In stock
Attributes
  • D
    20.7 mm
  • H
    8.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 4.0 mm 15.8 mm LDPE Blue

10186480

Price Range
£ 0.0716 - £ 0.0645

Stock Levels
Request the lead time here
Attributes
  • D
    4.0 mm
  • H
    15.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.1 mm 12.7 mm LDPE Blue

10148648

Price Range
£ 0.0663 - £ 0.0306

Stock Levels
5850 In stock
Attributes
  • D
    7.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8.0 mm 22.2 mm LDPE Blue

10186510

Price Range
£ 0.1945 - £ 0.0575

Stock Levels
46000 In stock
Attributes
  • D
    8.0 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.5 mm 22.2 mm LDPE Blue

10148112

Price Range
£ 0.1084 - £ 0.0477

Stock Levels
4200 In stock
Attributes
  • D
    7.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 15.9 mm 9.5 mm LDPE Blue

10148600

Price Range
£ 0.0956 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 9.5 mm 44.5 mm LDPE Blue

10160350

Price Range
£ 0.388 - £ 0.1715

Stock Levels
7220 In stock
Attributes
  • D
    9.5 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 82.3 mm 47.6 mm LDPE Blue

10148754

Price Range
£ 0.7689 - £ 0.2352

Stock Levels
75 In stock
Attributes
  • D
    82.3 mm
  • H
    47.6 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 88.9 mm 25.4 mm LDPE Blue

10148747

Price Range
£ 0.6856 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 15.9 mm 22.2 mm LDPE Blue

10186565

Price Range
£ 0.2458 - £ 0.0697

Stock Levels
7000 In stock
Attributes
  • D
    15.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 12.7 mm 22.2 mm LDPE Blue

10186541

Price Range
£ 0.2349 - £ 0.0678

Stock Levels
7000 In stock
Attributes
  • D
    12.7 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 25.4 mm 19.0 mm LDPE Blue

10186626

Price Range
£ 0.2896 - £ 0.084

Stock Levels
2800 In stock
Attributes
  • D
    25.4 mm
  • H
    19.0 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 19.1 mm 22.2 mm LDPE Blue

10186589

Price Range
£ 0.2437 - £ 0.0734

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 42.9 mm 22.2 mm LDPE Blue

10186732

Price Range
£ 0.6936 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • D
    42.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 22.2 mm LDPE Blue

10186664

Price Range
£ 0.4039 - £ 0.1129

Stock Levels
12600 In stock
Attributes
  • D
    31.8 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000