Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.0423 - £ 0.0956 Request the lead time here
Blue
LDPE
15.9 mm
9.5 mm
£ 0.1715 - £ 0.388 7220 In stock
Blue
LDPE
9.5 mm
44.5 mm
£ 0.0314 - £ 0.073 Request the lead time here
Blue
LDPE
12.6 mm
22.2 mm
£ 0.0825 - £ 0.2896 29400 In stock
Blue
LDPE
23.8 mm
20.6 mm
£ 0.1383 - £ 0.5049 7840 In stock
Blue
LDPE
36.5 mm
22.2 mm
£ 0.3586 - £ 1.2703 120 In stock
Blue
LDPE
63.5 mm
22.2 mm
£ 0.0928 - £ 0.3295 11475 In stock
Blue
LDPE
9.5 mm
22.2 mm
£ 0.1431 - £ 0.3401 100 In stock
Blue
LDPE
65.4 mm
25.4 mm
£ 0.1559 - £ 1.1947 Request the lead time here
Blue
LDPE
41.3 mm
25.4 mm
£ 0.2352 - £ 0.7689 75 In stock
Blue
LDPE
82.3 mm
47.6 mm
£ 0.1743 - £ 0.3906 Request the lead time here
Blue
LDPE
22.2 mm
44.5 mm
£ 0.1301 - £ 0.5767 Request the lead time here
Blue
LDPE
4.8 mm
15.8 mm
£ 0.1396 - £ 0.3215 610 In stock
Blue
LDPE
54 mm
22.2 mm
£ 0.3019 - £ 0.6856 Request the lead time here
Blue
LDPE
88.9 mm
25.4 mm
£ 0.0486 - £ 0.1116 8000 In stock
Blue
LDPE
14.3 mm
22.2 mm
£ 0.0781 - £ 0.1772 2100 In stock
Blue
LDPE
31.8 mm
15.9 mm
£ 0.0596 - £ 0.1376 1186 In stock
Blue
LDPE
18.3 mm
33.3 mm
£ 0.0306 - £ 0.0663 5850 In stock
Blue
LDPE
7.1 mm
12.7 mm
£ 0.0715 - £ 0.2522 2700 In stock
Blue
LDPE
17.5 mm
22.2 mm
£ 0.0645 - £ 0.0716 Request the lead time here
Blue
LDPE
4.0 mm
15.8 mm
  • of 6
Non-Threaded End Caps 15.9 mm 9.5 mm LDPE Blue

10148600

Price Range
£ 0.0956 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 9.5 mm 44.5 mm LDPE Blue

10160350

Price Range
£ 0.388 - £ 0.1715

Stock Levels
7220 In stock
Attributes
  • D
    9.5 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.6 mm 22.2 mm LDPE Blue

10310878

Price Range
£ 0.073 - £ 0.0314

Stock Levels
Request the lead time here
Attributes
  • D
    12.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 23.8 mm 20.6 mm LDPE Blue

10186619

Price Range
£ 0.2896 - £ 0.0825

Stock Levels
29400 In stock
Attributes
  • D
    23.8 mm
  • H
    20.6 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 36.5 mm 22.2 mm LDPE Blue

10186695

Price Range
£ 0.5049 - £ 0.1383

Stock Levels
7840 In stock
Attributes
  • D
    36.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 63.5 mm 22.2 mm LDPE Blue

10186770

Price Range
£ 1.2703 - £ 0.3586

Stock Levels
120 In stock
Attributes
  • D
    63.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 9.5 mm 22.2 mm LDPE Blue

10186527

Price Range
£ 0.3295 - £ 0.0928

Stock Levels
11475 In stock
Attributes
  • D
    9.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 65.4 mm 25.4 mm LDPE Blue

10148693

Price Range
£ 0.3401 - £ 0.1431

Stock Levels
100 In stock
Attributes
  • D
    65.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 41.3 mm 25.4 mm LDPE Blue

10186725

Price Range
£ 1.1947 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • D
    41.3 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 82.3 mm 47.6 mm LDPE Blue

10148754

Price Range
£ 0.7689 - £ 0.2352

Stock Levels
75 In stock
Attributes
  • D
    82.3 mm
  • H
    47.6 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 22.2 mm 44.5 mm LDPE Blue

10160374

Price Range
£ 0.3906 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 4.8 mm 15.8 mm LDPE Blue

10186497

Price Range
£ 0.5767 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • D
    4.8 mm
  • H
    15.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 54 mm 22.2 mm LDPE Blue

10148686

Price Range
£ 0.3215 - £ 0.1396

Stock Levels
610 In stock
Attributes
  • D
    54 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 88.9 mm 25.4 mm LDPE Blue

10148747

Price Range
£ 0.6856 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 14.3 mm 22.2 mm LDPE Blue

10148839

Price Range
£ 0.1116 - £ 0.0486

Stock Levels
8000 In stock
Attributes
  • D
    14.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 15.9 mm LDPE Blue

10148549

Price Range
£ 0.1772 - £ 0.0781

Stock Levels
2100 In stock
Attributes
  • D
    31.8 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 33.3 mm LDPE Blue

10148730

Price Range
£ 0.1376 - £ 0.0596

Stock Levels
1186 In stock
Attributes
  • D
    18.3 mm
  • H
    33.3 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.1 mm 12.7 mm LDPE Blue

10148648

Price Range
£ 0.0663 - £ 0.0306

Stock Levels
5850 In stock
Attributes
  • D
    7.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.5 mm 22.2 mm LDPE Blue

10186572

Price Range
£ 0.2522 - £ 0.0715

Stock Levels
2700 In stock
Attributes
  • D
    17.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 4.0 mm 15.8 mm LDPE Blue

10186480

Price Range
£ 0.0716 - £ 0.0645

Stock Levels
Request the lead time here
Attributes
  • D
    4.0 mm
  • H
    15.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790