Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
49 In stock
Black
LDPE
40.0 mm
58.0 mm
£ 0.0423 - £ 0.0659 3000 In stock
Black
LDPE - PIR
22.0 mm
45.0 mm
£ 0.0606 - £ 0.0943 Request the lead time here
Black
LDPE
19.0 mm
37.0 mm
Request the lead time here
Black
LDPE
28.0 mm
30.0 mm
£ 0.0666 - £ 0.1037 Request the lead time here
Black
LDPE - PIR
21.5 mm
47.0 mm
98 In stock
Black
LDPE
24.0 mm
30.0 mm
Request the lead time here
Black
LDPE
30.0 mm
54.0 mm
Request the lead time here
Black
LDPE
34.0 mm
30.0 mm
£ 0.0372 - £ 0.0578 Request the lead time here
Black
LDPE - PIR
20.0 mm
42.0 mm
Request the lead time here
Black
LDPE
47.5 mm
64.0 mm
£ 0.0252 - £ 0.0392 Request the lead time here
Black
LDPE - PIR
18.0 mm
38.0 mm
Request the lead time here
Black
LDPE
15.0 mm
47.0 mm
£ 0.0245 - £ 0.0382 Request the lead time here
Black
LDPE - PIR
16.0 mm
40.0 mm
£ 0.0514 - £ 0.1166 10000 In stock
Blue
LDPE
2.4 mm
15.9 mm
£ 0.0697 - £ 0.2458 7000 In stock
Blue
LDPE
15.9 mm
22.2 mm
£ 0.6009 - £ 1.3873 140 In stock
Blue
LDPE
101.3 mm
25.4 mm
£ 0.1145 - £ 0.6086 170500 In stock
Blue
LDPE
28.6 mm
22.2 mm
£ 0.1559 - £ 1.1947 Request the lead time here
Blue
LDPE
41.3 mm
25.4 mm
£ 0.1431 - £ 0.3401 100 In stock
Blue
LDPE
65.4 mm
25.4 mm
£ 0.2352 - £ 0.7689 75 In stock
Blue
LDPE
82.3 mm
47.6 mm
  • of 6
Non-Threaded End Caps 40.0 mm 58.0 mm LDPE Black

20595982


Stock Levels
49 In stock
Attributes
  • D
    40.0 mm
  • H
    58.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 22.0 mm 45.0 mm LDPE - PIR Black

20595937

Price Range
£ 0.0659 - £ 0.0423

Stock Levels
3000 In stock
Attributes
  • D
    22.0 mm
  • H
    45.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 19.0 mm 37.0 mm LDPE Black

20595906

Price Range
£ 0.0943 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • H
    37.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 28.0 mm 30.0 mm LDPE Black

20595951


Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    30.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 21.5 mm 47.0 mm LDPE - PIR Black

20595920

Price Range
£ 0.1037 - £ 0.0666

Stock Levels
Request the lead time here
Attributes
  • D
    21.5 mm
  • H
    47.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 24.0 mm 30.0 mm LDPE Black

20595944


Stock Levels
98 In stock
Attributes
  • D
    24.0 mm
  • H
    30.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 30.0 mm 54.0 mm LDPE Black

20595968


Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    54.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 34.0 mm 30.0 mm LDPE Black

20595975


Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • H
    30.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 20.0 mm 42.0 mm LDPE - PIR Black

20595913

Price Range
£ 0.0578 - £ 0.0372

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    42.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 47.5 mm 64.0 mm LDPE Black

20595999


Stock Levels
Request the lead time here
Attributes
  • D
    47.5 mm
  • H
    64.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 18.0 mm 38.0 mm LDPE - PIR Black

20595890

Price Range
£ 0.0392 - £ 0.0252

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    38.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 15.0 mm 47.0 mm LDPE Black

20595876


Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • H
    47.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 16.0 mm 40.0 mm LDPE - PIR Black

20595883

Price Range
£ 0.0382 - £ 0.0245

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    40.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 2.4 mm 15.9 mm LDPE Blue

10148785

Price Range
£ 0.1166 - £ 0.0514

Stock Levels
10000 In stock
Attributes
  • D
    2.4 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 15.9 mm 22.2 mm LDPE Blue

10186565

Price Range
£ 0.2458 - £ 0.0697

Stock Levels
7000 In stock
Attributes
  • D
    15.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 101.3 mm 25.4 mm LDPE Blue

10148815

Price Range
£ 1.3873 - £ 0.6009

Stock Levels
140 In stock
Attributes
  • D
    101.3 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 28.6 mm 22.2 mm LDPE Blue

10186640

Price Range
£ 0.6086 - £ 0.1145

Stock Levels
170500 In stock
Attributes
  • D
    28.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 41.3 mm 25.4 mm LDPE Blue

10186725

Price Range
£ 1.1947 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • D
    41.3 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 65.4 mm 25.4 mm LDPE Blue

10148693

Price Range
£ 0.3401 - £ 0.1431

Stock Levels
100 In stock
Attributes
  • D
    65.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 82.3 mm 47.6 mm LDPE Blue

10148754

Price Range
£ 0.7689 - £ 0.2352

Stock Levels
75 In stock
Attributes
  • D
    82.3 mm
  • H
    47.6 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790