Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.1142 - £ 0.3827 97800 In stock
Blue
LDPE
30.2 mm
25.4 mm
£ 0.0715 - £ 0.2522 2700 In stock
Blue
LDPE
17.5 mm
22.2 mm
£ 0.1743 - £ 0.3906 Request the lead time here
Blue
LDPE
22.2 mm
44.5 mm
£ 0.1488 - £ 0.3588 2115 In stock
Blue
LDPE
57.2 mm
31.8 mm
£ 0.051 - £ 0.1158 4981 In stock
Blue
LDPE
19.1 mm
22.2 mm
£ 0.0365 - £ 0.0829 10000 In stock
Blue
LDPE
11.9 mm
22.2 mm
£ 0.0697 - £ 0.2458 7000 In stock
Blue
LDPE
15.9 mm
22.2 mm
£ 0.034 - £ 0.0786 Request the lead time here
Blue
LDPE
11.1 mm
12.7 mm
£ 0.2182 - £ 0.4943 840 In stock
Blue
LDPE
75.7 mm
25.4 mm
£ 0.0351 - £ 0.0807 10000 In stock
Blue
LDPE
12.7 mm
12.7 mm
£ 0.05 - £ 0.1158 Request the lead time here
Blue
LDPE
18.3 mm
38.1 mm
£ 0.1658 - £ 0.3747 4050 In stock
Blue
LDPE
8 mm
44.5 mm
£ 0.1396 - £ 0.3215 610 In stock
Blue
LDPE
54 mm
22.2 mm
£ 0.1145 - £ 0.6086 170500 In stock
Blue
LDPE
28.6 mm
22.2 mm
£ 0.0928 - £ 0.3295 11475 In stock
Blue
LDPE
9.5 mm
22.2 mm
£ 0.0778 - £ 0.2763 13200 In stock
Blue
LDPE
22.2 mm
22.2 mm
£ 0.18 - £ 0.9833 Request the lead time here
Blue
LDPE
39.7 mm
25.4 mm
£ 0.2409 - £ 0.8956 4400 In stock
Blue
LDPE
47.6 mm
22.2 mm
£ 0.0263 - £ 0.0608 6500 In stock
Blue
LDPE
7.1 mm
22.2 mm
£ 0.0423 - £ 0.0956 Request the lead time here
Blue
LDPE
15.9 mm
9.5 mm
  • of 6
Non-Threaded End Caps 30.2 mm 25.4 mm LDPE Blue

10186657

Price Range
£ 0.3827 - £ 0.1142

Stock Levels
97800 In stock
Attributes
  • D
    30.2 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 17.5 mm 22.2 mm LDPE Blue

10186572

Price Range
£ 0.2522 - £ 0.0715

Stock Levels
2700 In stock
Attributes
  • D
    17.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 22.2 mm 44.5 mm LDPE Blue

10160374

Price Range
£ 0.3906 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 57.2 mm 31.8 mm LDPE Blue

10148679

Price Range
£ 0.3588 - £ 0.1488

Stock Levels
2115 In stock
Attributes
  • D
    57.2 mm
  • H
    31.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 19.1 mm 22.2 mm LDPE Blue

10310892

Price Range
£ 0.1158 - £ 0.051

Stock Levels
4981 In stock
Attributes
  • D
    19.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.9 mm 22.2 mm LDPE Blue

10148655

Price Range
£ 0.0829 - £ 0.0365

Stock Levels
10000 In stock
Attributes
  • D
    11.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 15.9 mm 22.2 mm LDPE Blue

10186565

Price Range
£ 0.2458 - £ 0.0697

Stock Levels
7000 In stock
Attributes
  • D
    15.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 11.1 mm 12.7 mm LDPE Blue

10148617

Price Range
£ 0.0786 - £ 0.034

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 75.7 mm 25.4 mm LDPE Blue

10148792

Price Range
£ 0.4943 - £ 0.2182

Stock Levels
840 In stock
Attributes
  • D
    75.7 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.7 mm 12.7 mm LDPE Blue

10148556

Price Range
£ 0.0807 - £ 0.0351

Stock Levels
10000 In stock
Attributes
  • D
    12.7 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 38.1 mm LDPE Blue

10159842

Price Range
£ 0.1158 - £ 0.05

Stock Levels
Request the lead time here
Attributes
  • D
    18.3 mm
  • H
    38.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8 mm 44.5 mm LDPE Blue

10160367

Price Range
£ 0.3747 - £ 0.1658

Stock Levels
4050 In stock
Attributes
  • D
    8 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 54 mm 22.2 mm LDPE Blue

10148686

Price Range
£ 0.3215 - £ 0.1396

Stock Levels
610 In stock
Attributes
  • D
    54 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 28.6 mm 22.2 mm LDPE Blue

10186640

Price Range
£ 0.6086 - £ 0.1145

Stock Levels
170500 In stock
Attributes
  • D
    28.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 9.5 mm 22.2 mm LDPE Blue

10186527

Price Range
£ 0.3295 - £ 0.0928

Stock Levels
11475 In stock
Attributes
  • D
    9.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 22.2 mm 22.2 mm LDPE Blue

10186602

Price Range
£ 0.2763 - £ 0.0778

Stock Levels
13200 In stock
Attributes
  • D
    22.2 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 39.7 mm 25.4 mm LDPE Blue

10186718

Price Range
£ 0.9833 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • D
    39.7 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 47.6 mm 22.2 mm LDPE Blue

10186756

Price Range
£ 0.8956 - £ 0.2409

Stock Levels
4400 In stock
Attributes
  • D
    47.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.1 mm 22.2 mm LDPE Blue

10148846

Price Range
£ 0.0608 - £ 0.0263

Stock Levels
6500 In stock
Attributes
  • D
    7.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 15.9 mm 9.5 mm LDPE Blue

10148600

Price Range
£ 0.0956 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790