Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0464 - £ 0.1073 | 3900 In stock |
Blue
|
LDPE
|
0.685 in
17.4 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0365 - £ 0.0829 | 10000 In stock |
Blue
|
LDPE
|
0.469 in
11.9 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1488 - £ 0.3819 | 765 In stock |
Blue
|
LDPE
|
2.614 in
66.4 mm
|
1 in
25.4 mm
|
||
| £ 0.1396 - £ 0.3215 | 610 In stock |
Blue
|
LDPE
|
2.126 in
54 mm
|
0.874 in
22.2 mm
|
||
| £ 0.05 - £ 0.1158 | Request the lead time here |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.5 in
38.1 mm
|
||
| £ 0.053 - £ 0.1201 | 10200 In stock |
Blue
|
LDPE
|
0.815 in
20.7 mm
|
0.343 in
8.7 mm
|
||
| £ 0.0645 - £ 0.0716 | Request the lead time here |
Blue
|
LDPE
|
0.157 in
4.0 mm
|
0.622 in
15.8 mm
|
||
| £ 0.0306 - £ 0.0663 | 5850 In stock |
Blue
|
LDPE
|
0.28 in
7.1 mm
|
0.5 in
12.7 mm
|
||
| 10186510 | £ 0.0575 - £ 0.1945 | 46000 In stock |
Blue
|
LDPE
|
0.315 in
8.0 mm
|
0.874 in
22.2 mm
|
|
| £ 0.0477 - £ 0.1084 | 4200 In stock |
Blue
|
LDPE
|
0.295 in
7.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0423 - £ 0.0956 | Request the lead time here |
Blue
|
LDPE
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1715 - £ 0.388 | 7220 In stock |
Blue
|
LDPE
|
0.374 in
9.5 mm
|
1.752 in
44.5 mm
|
||
| £ 0.2352 - £ 0.7689 | 75 In stock |
Blue
|
LDPE
|
3.24 in
82.3 mm
|
1.874 in
47.6 mm
|
||
| £ 0.3019 - £ 0.6856 | Request the lead time here |
Blue
|
LDPE
|
3.5 in
88.9 mm
|
1 in
25.4 mm
|
||
| £ 0.0697 - £ 0.2458 | 7000 In stock |
Blue
|
LDPE
|
0.626 in
15.9 mm
|
0.874 in
22.2 mm
|
||
| 10186541 | £ 0.0678 - £ 0.2349 | 7000 In stock |
Blue
|
LDPE
|
0.5 in
12.7 mm
|
0.874 in
22.2 mm
|
|
| £ 0.084 - £ 0.2896 | 2800 In stock |
Blue
|
LDPE
|
1 in
25.4 mm
|
0.748 in
19.0 mm
|
||
| £ 0.0734 - £ 0.2437 | Request the lead time here |
Blue
|
LDPE
|
0.752 in
19.1 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1927 - £ 0.6936 | Request the lead time here |
Blue
|
LDPE
|
1.689 in
42.9 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1129 - £ 0.4039 | 12600 In stock |
Blue
|
LDPE
|
1.252 in
31.8 mm
|
0.874 in
22.2 mm