Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
O-Ring Cords and Splicing Kit is intended to decrease the need for huge numbers of O-rings. Comprises of a measuring tape, cutting block, adhesive bottle, retractable knife and a cable with the proper width and length. It prevents fluid and gas leaks.
Material: NBR Colour: Black Series Code: SR6153, SRV0072
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Type | L | View | |
|---|---|---|---|---|---|---|
| 10388334 | £ 2.9057 - £ 2.9057 | Request the lead time here |
0.315 in
8.0 mm
|
O-Ring Cord
|
8.596 ft
2.62 m
|
|
| £ 3.09 - £ 3.09 | Request the lead time here |
0.079 in
2.0 mm
|
O-Ring Cord
|
6.562 ft
2.0 m
|
||
| £ 3.7561 - £ 3.7561 | Request the lead time here |
0.157 in
4.00 mm
|
O-Ring Cord
|
6.562 ft
2.0 m
|
||
| £ 2.9057 - £ 2.9057 | Request the lead time here |
0.139 in
3.53 mm
|
O-Ring Cord
|
6.562 ft
2.0 m
|
||
| £ 2.9057 - £ 2.9057 | Request the lead time here |
0.067 in
1.7 mm
|
O-Ring Cord
|
6.562 ft
2.0 m
|
||
| £ 73.8764 - £ 73.8764 | Request the lead time here |
|
Cord Splicing Kit
|
6.562 ft
2.0 m
|
||
| £ 4.8051 - £ 4.8051 | Request the lead time here |
0.315 in
8.0 mm
|
O-Ring Cord
|
6.562 ft
2.0 m
|
||
| £ 4.4365 - £ 4.4365 | Request the lead time here |
0.236 in
6.0 mm
|
O-Ring Cord
|
6.562 ft
2.0 m
|
||
| £ 3.09 - £ 3.09 | Request the lead time here |
0.118 in
3.0 mm
|
O-Ring Cord
|
6.562 ft
2.0 m
|
||
| Request the lead time here |
0.315 in
8.0 mm
|
O-Ring Cord
|
7.874 ft
2.4 m
|
|||
| £ 2.9057 - £ 2.9057 | Request the lead time here |
0.177 in
4.50 mm
|
O-Ring Cord
|
6.562 ft
2.0 m