Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Material: FPM 75, NBR 70 Colour: Black Series Code: SRV0058, SR6150, SRV0057, SRV0056
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | YxY | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.114 in
2.9 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
|||
| Request the lead time here |
0.366 in
9.3 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.528 in
13.4 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.303 in
7.7 mm
|
0.071 in
1.8 mm
|
NBR 70
|
2
|
|||
| Request the lead time here |
0.736 in
18.7 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
|||
| 10405352 | Request the lead time here |
1.173 in
29.8 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
||
| Request the lead time here |
1.476 in
37.5 mm
|
0.209 in
5.3 mm
|
NBR 70
|
2
|
|||
| Request the lead time here |
0.858 in
21.8 mm
|
0.138 in
3.5 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.61 in
15.5 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.303 in
7.7 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.736 in
18.7 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.146 in
3.7 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.488 in
12.4 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| 100 In stock |
0.425 in
10.8 mm
|
0.102 in
2.6 mm
|
NBR 70
|
2
|
|||
| Request the lead time here |
0.858 in
21.8 mm
|
0.138 in
3.5 mm
|
NBR 70
|
2
|
|||
| Request the lead time here |
0.673 in
17.1 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.177 in
4.5 mm
|
0.071 in
1.8 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
0.362 in
9.2 mm
|
0.102 in
2.6 mm
|
FPM 75
|
2
|
|||
| Request the lead time here |
|
|
FPM 75
|
1
|
|||
| Request the lead time here |
|
|
NBR
|
1
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue