SAE Flange Seal O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Material: PU Colour: Blue Series Code: SR6158, SRV0070
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | W | ID | Thread Size | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|
| 800 In stock |
0.118 in
3.0 mm
|
0.5 in
12.7 mm
|
1/2 in
|
|
Individual Part
|
|||
| 700 In stock |
0.138 in
3.5 mm
|
2 in
50.8 mm
|
2 in
|
|
Individual Part
|
|||
| Request the lead time here |
0.118 in
3.0 mm
|
0.752 in
19.1 mm
|
3/4 in
|
|
Individual Part
|
|||
| £ 126.9591 - £ 126.9591 | Request the lead time here |
|
|
|
|
SAE Flange Seal Kit
|
||
| 600 In stock |
0.118 in
3.0 mm
|
1 in
25.4 mm
|
1 in
|
|
Individual Part
|
|||
| 2800 In stock |
0.118 in
3.0 mm
|
1.252 in
31.8 mm
|
1 1/4 in
|
|
Individual Part
|
|||
| 100 In stock |
0.138 in
3.5 mm
|
1.5 in
38.1 mm
|
1 1/2 in
|
|
Individual Part
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue