Provides secure sealing between two mating surfaces. The washer features a metal outer ring that is connected to a flexible inner ring. This enhances its durability, pressure resistance, and adaptability to varying temperatures, and chemicals.
Self-centring design aids alignment during installation, as well as providing greater sealing efficiency, and reduces the risk of misplacement.
Used in sectors such as automotive, aerospace, hydraulics, and plumbing where strong sealing is required to prevent leaks, and keep systems intact. Common uses include sealing hydraulic fittings, pipe flanges, and threaded couplings.
Material: Mild Steel;NBR 80 Colour: Natural;Black Series Code: SR6157, SRV0066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | W | ID | Thread Size | OD | Thread Standard | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 55.4073 - £ 55.4073 | 10 In stock |
|
|
M8-M24
|
|
Metric Threads
|
1
|
||
490085 | £ 0.4961 - £ 0.4961 | 1090 In stock |
0.079 in
2.0 mm
|
0.736 in
18.7 mm
|
M22
|
1.181 in
30.0 mm
|
Metric Threads
|
2
|
|
£ 0.5513 - £ 0.5513 | 40 In stock |
0.059 in
1.5 mm
|
0.661 in
16.8 mm
|
M20
|
1.102 in
28.0 mm
|
Metric Threads
|
2
|
||
490086 | £ 0.8051 - £ 0.8051 | 700 In stock |
0.079 in
2.0 mm
|
0.791 in
20.1 mm
|
M24
|
1.26 in
32.0 mm
|
Metric Threads
|
2
|
|
£ 0.3812 - £ 0.3812 | 250 In stock |
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
M8
|
0.551 in
14.0 mm
|
Metric Threads
|
2
|
||
£ 0.3359 - £ 0.3359 | 110 In stock |
0.059 in
1.5 mm
|
0.382 in
9.7 mm
|
M12
|
0.709 in
18.0 mm
|
Metric Threads
|
2
|
||
£ 0.3302 - £ 0.3302 | Request the lead time here |
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
M10
|
0.63 in
16.0 mm
|
Metric Threads
|
2
|
||
£ 0.445 - £ 0.445 | 497 In stock |
0.059 in
1.5 mm
|
0.583 in
14.8 mm
|
M18
|
1.024 in
26.0 mm
|
Metric Threads
|
2
|
||
492254 | £ 0.9482 - £ 0.9865 | Request the lead time here |
0.079 in
2.0 mm
|
0.878 in
22.3 mm
|
M26
|
1.378 in
35.0 mm
|
Metric Threads
|
2
|
|
492255 | £ 1.2856 - £ 1.2856 | 88 In stock |
0.079 in
2.0 mm
|
1.012 in
25.7 mm
|
M30
|
1.535 in
39.0 mm
|
Metric Threads
|
2
|
|
£ 0.394 - £ 0.394 | Request the lead time here |
0.059 in
1.5 mm
|
0.528 in
13.4 mm
|
M16
|
0.945 in
24.0 mm
|
Metric Threads
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue