Menu Search

Open Grommets - Quick Fit Grommets

In stock

Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.

Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Overall Diameter Inside Diameter Panel Thickness Full Material View
16216 £ 0.1445 - £ 0.3029 6748 In stock
20.0 mm
16.0 mm
Polyvinyl Chloride
£ 0.4696 - £ 1.0891 Request the lead time here
13.5 mm
7.0 mm
5.9 mm
Polyvinyl Chloride
£ 0.1814 - £ 0.3827 Request the lead time here
22.0 mm
18.0 mm
Polyvinyl Chloride
£ 0.5513 - £ 0.5513 Request the lead time here
25.4 mm
18.0 mm
Thermo Plastic Elastomer
£ 0.1115 - £ 0.2342 11800 In stock
12.0 mm
8.0 mm
Polyvinyl Chloride
QFG-16223 £ 0.3033 - £ 0.309 90 In stock
17.5 mm
10.0 mm
3.0 mm
Polyvinyl Chloride
£ 0.3515 - £ 0.3586 890 In stock
22.0 mm
14.0 mm
Polyvinyl Chloride
£ 0.0921 - £ 0.1934 5000 In stock
10.0 mm
6.0 mm
Polyvinyl Chloride
£ 0.1445 - £ 0.3029 10839 In stock
20.0 mm
16.0 mm
Polyvinyl Chloride
£ 0.669 - £ 0.6973 50 In stock
20.0 mm
11.0 mm
1.6 mm
Polyvinyl Chloride
£ 0.1417 - £ 0.146 7800 In stock
15.0 mm
8.0 mm
1.5 mm
Polyvinyl Chloride
£ 0.7271 - £ 0.7569 9100 In stock
20.0 mm
11.0 mm
4.0 mm
Polyvinyl Chloride
£ 0.479 - £ 0.489 14000 In stock
13.5 mm
7.0 mm
5.9 mm
Polyvinyl Chloride
  • of 3
Quick Fit Grommet 16.0 mm 20.0 mm 2.0 mm

16216

Price Range
£ 0.3029 - £ 0.1445

Stock Levels
6748 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    20.0 mm
  • Commodity Code
    3926909790
Cable Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

042070169907

Price Range
£ 1.0891 - £ 0.4696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Bushing
  • Body Diameter
    13.5 mm
  • Body Length
    9.7 mm
Quick Fit Grommet 18.0 mm 22.0 mm 1.5 mm

16207

Price Range
£ 0.3827 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    18.0 mm
  • Overall Diameter
    22.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 18.0 mm 25.4 mm 1.5 mm

QFG-16207

Price Range
£ 0.5513 - £ 0.5513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Inside Diameter
    18.0 mm
  • Overall Diameter
    25.4 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 8.0 mm 12.0 mm 1.5 mm

16202

Price Range
£ 0.2342 - £ 0.1115

Stock Levels
11800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    12.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 10.0 mm 14.0 mm 17.5 mm 3.0 mm

QFG-16223

Price Range
£ 0.309 - £ 0.3033

Stock Levels
90 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    14.0 mm
  • Inside Diameter
    10.0 mm
Quick Fit Grommet 14.0 mm 22.0 mm 1.5 mm

QFG-16205

Price Range
£ 0.3586 - £ 0.3515

Stock Levels
890 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    14.0 mm
  • Overall Diameter
    22.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 6.0 mm 10.0 mm 2.0 mm

16210

Price Range
£ 0.1934 - £ 0.0921

Stock Levels
5000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Commodity Code
    3926909790
Quick Fit Grommet 16.0 mm 20.0 mm 3.0 mm

16226

Price Range
£ 0.3029 - £ 0.1445

Stock Levels
10839 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    20.0 mm
  • Commodity Code
    3926909790
Cable Grommet 11.0 mm 11.0 mm 20.0 mm 1.6 mm

042110069907

Price Range
£ 0.6973 - £ 0.669

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    14.0 mm
  • Body Length
    1.6 mm
Cable Grommet 8.0 mm 11.5 mm 15.0 mm 1.5 mm

042080111407

Price Range
£ 0.146 - £ 0.1417

Stock Levels
7800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Compatible Hole Diameter
    11.5 mm
  • Inside Diameter
    8.0 mm
Grommet 11.0 mm 11.0 mm 20.0 mm 4.0 mm

20019204

Price Range
£ 0.7569 - £ 0.7271

Stock Levels
9100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    14.0 mm
  • Body Length
    1.6 mm
Grommet 7.0 mm 10.0 mm 13.5 mm 5.9 mm

20019198

Price Range
£ 0.489 - £ 0.479

Stock Levels
14000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    Quick Fit Grommet
  • Body Diameter
    13.5 mm
  • Body Length
    9.7 mm