Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.
Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Panel Thickness | Maximum Cable Bundle Diameter | Mounting Hole Diameter | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|---|
£ 0.3321 - £ 0.346 | Request the lead time here |
|
0.902 in
22.9 mm
|
|
|
||
PGSB-9A | £ 0.2265 - £ 0.2417 | 3400 In stock |
|
0.803 in
20.4 mm
|
|
|
|
PGSA-1013A | £ 0.1431 - £ 0.1514 | 10100 In stock |
|
0.362 in
9.2 mm
|
|
|
|
PGSB-1013A | £ 0.1514 - £ 0.1611 | Request the lead time here |
|
0.354 in
9.0 mm
|
|
|
|
£ 0.264 - £ 0.2751 | 1700 In stock |
|
0.965 in
24.5 mm
|
|
|
||
£ 0.1792 - £ 0.2213 | 300 In stock |
|
0.311 in
7.9 mm
|
|
|
||
£ 0.1761 - £ 0.2174 | Request the lead time here |
|
0.26 in
6.6 mm
|
|
|
||
£ 0.1216 - £ 0.1287 | Request the lead time here |
|
0.39 in
9.9 mm
|
|
|
||
PGSA-1822A | £ 0.1959 - £ 0.2098 | 2000 In stock |
|
0.693 in
17.6 mm
|
|
|
|
£ 0.1862 - £ 0.1973 | 22500 In stock |
|
0.563 in
14.3 mm
|
|
|
||
£ 0.1584 - £ 0.1681 | Request the lead time here |
|
0.413 in
10.5 mm
|
|
|
||
PGSB-7A | £ 0.2473 - £ 0.2584 | 9400 In stock |
|
1.169 in
29.7 mm
|
|
|
|
PGSA-0407A | £ 0.2001 - £ 0.2098 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
|
|
PGSB-1216A | £ 0.1611 - £ 0.2003 | Request the lead time here |
|
0.484 in
12.3 mm
|
|
|
|
£ 0.3059 - £ 0.325 | Request the lead time here |
|
1.047 in
26.6 mm
|
|
|
||
PGSA-1316A | £ 0.1611 - £ 0.1709 | 14000 In stock |
|
|
|
0.055 in
1.4 mm
|
|
£ 0.214 - £ 0.2279 | Request the lead time here |
|
0.571 in
14.5 mm
|
|
|
||
£ 0.339 - £ 0.3529 | 2750 In stock |
|
0.768 in
19.5 mm
|
|
|
||
£ 0.2279 - £ 0.2431 | Request the lead time here |
|
0.681 in
17.3 mm
|
|
|
||
£ 0.2543 - £ 0.2654 | 1090 In stock |
|
1.248 in
31.7 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue