Menu Search

Optical Fibres Relief Boot

In production

Optical Fibre Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.

These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.

  • Material: Thermoplastic Elastomer (TPE)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Essentra Part Number Price range Availability View
10108529 £ 1.0687 - £ 1.0914 Request the lead time here
Strain Relief Bushing TPE Black

10108529

Price Range
£ 1.0914 - £ 1.0687

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Overall Length
    19.9 mm
  • Commodity Code
    3926909790