Menu Search

Oval Tube Inserts

In stock

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T2 h Material L L1 h1 T1 View
£ 0.3897 - £ 0.4053 Request the lead time here
1.5 mm
11.5 mm
PE
40.0 mm
20.0 mm
4.0 mm
2.0 mm
£ 0.6477 - £ 0.6747 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.1899 - £ 0.1984 Request the lead time here
1.0 mm
11.5 mm
PE
30.0 mm
15.0 mm
5.0 mm
2.5 mm
10246771 £ 0.153 - £ 0.4863 Request the lead time here
1.5 mm
10.0 mm
PE
20.0 mm
10.0 mm
5.0 mm
2.0 mm
£ 0.3075 - £ 0.3534 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.8901 - £ 2.1766 600 In stock
10.0 mm
ABS
30.0 mm
20.0 mm
5.0 mm
1.2 mm
£ 0.2438 - £ 0.2551 1750 In stock
1.5 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
2.0 mm
£ 0.462 - £ 0.4805 Request the lead time here
1.5 mm
11.5 mm
PE
48.0 mm
20.0 mm
5.0 mm
2.0 mm
£ 0.3614 - £ 0.3685 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.3486 - £ 0.3642 Request the lead time here
1.0 mm
11.5 mm
PE
38.0 mm
30.0 mm
5.0 mm
3.0 mm
£ 0.3912 - £ 0.6564 11850 In stock
1.0 mm
11.5 mm
PE
60.0 mm
30.0 mm
5.0 mm
2.0 mm
10254080 £ 0.1927 - £ 0.3774 12300 In stock
1.0 mm
10.0 mm
PE
30.0 mm
15.0 mm
2.5 mm
1.5 mm
£ 0.7016 - £ 1.7115 Request the lead time here
9.0 mm
ABS
25.0 mm
10.0 mm
5.0 mm
1.5 mm
£ 0.462 - £ 0.4805 Request the lead time here
1.5 mm
11.5 mm
PE
48.0 mm
20.0 mm
5.0 mm
2.0 mm
£ 0.3614 - £ 0.3685 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.2637 - £ 0.7783 4800 In stock
1.0 mm
11.5 mm
PE
50.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.1864 - £ 0.4568 Request the lead time here
1.0 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.3614 - £ 0.3685 546 In stock
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 1.4599 - £ 1.5166 Request the lead time here
1.0 mm
13.0 mm
PE
60.0 mm
30.0 mm
5.0 mm
2.0 mm
£ 0.2168 - £ 0.2253 Request the lead time here
1.2 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
2.5 mm
  • of 3
Oval Tube Insert 40.0 mm 20.0 mm 2.0 mm 1.5 mm Black PE

10216132

Price Range
£ 0.4053 - £ 0.3897

Stock Levels
Request the lead time here
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10216217

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.5 mm 1.0 mm Black PE

10347928

Price Range
£ 0.1984 - £ 0.1899

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 20.0 mm 10.0 mm 2.0 mm 1.5 mm Black PE

10246771

Price Range
£ 0.4863 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10258033

Price Range
£ 0.3534 - £ 0.3075

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 20.0 mm 1.2 mm Natural ABS

10289846

Price Range
£ 2.1766 - £ 0.8901

Stock Levels
600 In stock
Attributes
  • L
    30.0 mm
  • L1
    20.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 35.0 mm 20.0 mm 2.0 mm 1.5 mm White PE

10216002

Price Range
£ 0.2551 - £ 0.2438

Stock Levels
1750 In stock
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 48.0 mm 20.0 mm 2.0 mm 1.5 mm White PE

10216149

Price Range
£ 0.4805 - £ 0.462

Stock Levels
Request the lead time here
Attributes
  • L
    48.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm White PE

10216224

Price Range
£ 0.3685 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 38.0 mm 30.0 mm 3.0 mm 1.0 mm White PE

10347935

Price Range
£ 0.3642 - £ 0.3486

Stock Levels
Request the lead time here
Attributes
  • L
    38.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 60.0 mm 30.0 mm 2.0 mm 1.0 mm Black PE

10258057

Price Range
£ 0.6564 - £ 0.3912

Stock Levels
11850 In stock
Attributes
  • L
    60.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 15.0 mm 1.5 mm 1.0 mm Black PE

10254080

Price Range
£ 0.3774 - £ 0.1927

Stock Levels
12300 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    2.5 mm
  • T2
    1.0 mm
Oval Tube Insert 25.0 mm 10.0 mm 1.5 mm Natural ABS

10289808

Price Range
£ 1.7115 - £ 0.7016

Stock Levels
Request the lead time here
Attributes
  • L
    25.0 mm
  • L1
    10.0 mm
  • h
    9.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
Oval Tube Insert 48.0 mm 20.0 mm 2.0 mm 1.5 mm Grey PE

10216156

Price Range
£ 0.4805 - £ 0.462

Stock Levels
Request the lead time here
Attributes
  • L
    48.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Grey PE

10216231

Price Range
£ 0.3685 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 20.0 mm 3.0 mm 1.0 mm Black PE

10246801

Price Range
£ 0.7783 - £ 0.2637

Stock Levels
4800 In stock
Attributes
  • L
    50.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 35.0 mm 20.0 mm 3.0 mm 1.0 mm Black PE

10246795

Price Range
£ 0.4568 - £ 0.1864

Stock Levels
Request the lead time here
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10216248

Price Range
£ 0.3685 - £ 0.3614

Stock Levels
546 In stock
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 60.0 mm 30.0 mm 2.0 mm 1.0 mm Black PE

10347959

Price Range
£ 1.5166 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • L1
    30.0 mm
  • h
    13.0 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 35.0 mm 20.0 mm 2.5 mm 1.2 mm White PE

10215975

Price Range
£ 0.2253 - £ 0.2168

Stock Levels
Request the lead time here
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.2 mm