Menu Search

Pan Head Seal Screws

In production

This range of sealing screws has a pan head with three options: Torx drive, Philips drive and Slotted drive. Torx drive screws provide a positive, fast engagement that transmits torque with less downward pressure. Phillips drive screws can withstand high torque, making them a good choice for applications that require a tight fit and make it easy to remove the screw, even if it has been driven in tightly. Finally, slotted drive screws have a lower torque capacity than other drive types, such as Phillips or Torx.These screws incorporate an O-ring which is compressed and squeezed between the head and the mating component to complete a more secure seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

This seal screws with a pan head are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • It provides a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
  • Incorporate an O-ring which is compressed and squeezed between the head and the the mating surface to complete a more secure seal.
Material: 303 Stainless Steel Series Code: SRP0172, SRP0171, SRP0170

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability d2 max h1 max d1 l1 Drive Type d3 ±0.05 View
Request the lead time here
12.0
4.6
M6
20.0
Philips Drive
6.8
£ 4.6938 - £ 7.2212 Request the lead time here
16.0
6.0
M8
20.0
Torx Drive
8.5
£ 4.2048 - £ 6.469 Request the lead time here
8.0
3.3
M4
10.0
Torx Drive
4.5
£ 4.2048 - £ 6.469 Request the lead time here
8.0
3.3
M4
12.0
Torx Drive
4.5
Request the lead time here
4.7
2.1
M2.5
10.0
Philips Drive
2.75
£ 2.1513 - £ 3.3097 Request the lead time here
20.0
7.5
M10
30.0
Philips Drive
10.6
£ 1.721 - £ 2.6477 Request the lead time here
6.0
2.4
M3
20.0
Philips Drive
3.6
£ 1.3885 - £ 2.1362 Request the lead time here
8.0
3.1
M4
10.0
Philips Drive
4.5
£ 1.6624 - £ 2.5575 Request the lead time here
10.0
3.7
M5
12.0
Philips Drive
5.6
£ 1.1734 - £ 1.8053 Request the lead time here
4.0
1.6
M2
4.0
Philips Drive
2.35
£ 2.2099 - £ 3.40 Request the lead time here
20.0
7.5
M10
40.0
Philips Drive
10.6
£ 2.0535 - £ 3.1593 Request the lead time here
16.0
6.0
M8
16.0
Philips Drive
8.5
Request the lead time here
6.0
2.4
M3
8.0
Philips Drive
3.6
£ 1.2321 - £ 1.8955 Request the lead time here
4.0
1.6
M2
10.0
Philips Drive
2.35
Request the lead time here
6.0
2.4
M3
10.0
Philips Drive
3.6
£ 2.1122 - £ 3.2495 Request the lead time here
20.0
7.5
M10
20.0
Philips Drive
10.6
£ 1.1734 - £ 1.8053 Request the lead time here
4.7
2.1
M2.5
6.0
Philips Drive
2.75
£ 4.4395 - £ 6.83 Request the lead time here
6.0
2.4
M3
10.0
Torx Drive
3.6
£ 2.0535 - £ 3.1593 Request the lead time here
20.0
7.5
M10
16.0
Philips Drive
10.6
Request the lead time here
6.0
2.4
M3
12.0
Philips Drive
3.6
  • of 7
Pan Head Seal Screw M6 20.0 303 Stainless Steel

20223854


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • h1 max
    4.6
  • d2 max
    12.0
  • d3 ±0.05
    6.8
Pan Head Seal Screw M8 20.0 303 Stainless Steel

20225681

Price Range
£ 7.2212 - £ 4.6938

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • h1 max
    6.0
  • w1
    16.0
  • d2 max
    16.0
Pan Head Seal Screw M4 10.0 303 Stainless Steel

20225520

Price Range
£ 6.469 - £ 4.2048

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • h1 max
    3.3
  • w1
    8.0
  • d2 max
    8.0
Pan Head Seal Screw M4 12.0 303 Stainless Steel

20225537

Price Range
£ 6.469 - £ 4.2048

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • h1 max
    3.3
  • w1
    8.0
  • d2 max
    8.0
Pan Head Seal Screw M2.5 10.0 303 Stainless Steel

20223663


Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    10.0
  • h1 max
    2.1
  • d2 max
    4.7
  • d3 ±0.05
    2.75
Pan Head Seal Screw M10 30.0 303 Stainless Steel

20223960

Price Range
£ 3.3097 - £ 2.1513

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    30.0
  • h1 max
    7.5
  • d2 max
    20.0
  • d3 ±0.05
    10.6
Pan Head Seal Screw M3 20.0 303 Stainless Steel

20223724

Price Range
£ 2.6477 - £ 1.721

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6
Pan Head Seal Screw M4 10.0 303 Stainless Steel

20223755

Price Range
£ 2.1362 - £ 1.3885

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • h1 max
    3.1
  • d2 max
    8.0
  • d3 ±0.05
    4.5
Pan Head Seal Screw M5 12.0 303 Stainless Steel

20223809

Price Range
£ 2.5575 - £ 1.6624

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.0
  • h1 max
    3.7
  • d2 max
    10.0
  • d3 ±0.05
    5.6
Pan Head Seal Screw M2 4.0 303 Stainless Steel

20223601

Price Range
£ 1.8053 - £ 1.1734

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    4.0
  • h1 max
    1.6
  • d2 max
    4.0
  • d3 ±0.05
    2.35
Pan Head Seal Screw M10 40.0 303 Stainless Steel

20223977

Price Range
£ 3.40 - £ 2.2099

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • h1 max
    7.5
  • d2 max
    20.0
  • d3 ±0.05
    10.6
Pan Head Seal Screw M8 16.0 303 Stainless Steel

20223892

Price Range
£ 3.1593 - £ 2.0535

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • h1 max
    6.0
  • d2 max
    16.0
  • d3 ±0.05
    8.5
Pan Head Seal Screw M3 8.0 303 Stainless Steel

20223694


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6
Pan Head Seal Screw M2 10.0 303 Stainless Steel

20223625

Price Range
£ 1.8955 - £ 1.2321

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    10.0
  • h1 max
    1.6
  • d2 max
    4.0
  • d3 ±0.05
    2.35
Pan Head Seal Screw M3 10.0 303 Stainless Steel

20223700


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6
Pan Head Seal Screw M10 20.0 303 Stainless Steel

20223946

Price Range
£ 3.2495 - £ 2.1122

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    20.0
  • h1 max
    7.5
  • d2 max
    20.0
  • d3 ±0.05
    10.6
Pan Head Seal Screw M2.5 6.0 303 Stainless Steel

20223649

Price Range
£ 1.8053 - £ 1.1734

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    6.0
  • h1 max
    2.1
  • d2 max
    4.7
  • d3 ±0.05
    2.75
Pan Head Seal Screw M3 10.0 303 Stainless Steel

20225476

Price Range
£ 6.83 - £ 4.4395

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • h1 max
    2.4
  • w1
    6.0
  • d2 max
    6.0
Pan Head Seal Screw M10 16.0 303 Stainless Steel

20223939

Price Range
£ 3.1593 - £ 2.0535

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    16.0
  • h1 max
    7.5
  • d2 max
    20.0
  • d3 ±0.05
    10.6
Pan Head Seal Screw M3 12.0 303 Stainless Steel

20223717


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6