Menu Search

Parallel Protection Plugs PCR

In production

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability d D h Thread Sizes (All) Compatible Nominal Pipe Sizes (All) View
£ 0.1103 - £ 0.1716 Request the lead time here
75.0 mm
79.0 mm
9.5 mm
£ 0.0683 - £ 0.1063 Request the lead time here
62.0 mm
68.0 mm
11.0 mm
£ 0.0319 - £ 0.0496 Request the lead time here
33.5 mm
37.5 mm
10.5 mm
£ 0.0888 - £ 0.1381 Request the lead time here
£ 0.1187 - £ 0.1846 Request the lead time here
83.0 mm
86.5 mm
9.5 mm
£ 0.0312 - £ 0.0486 Request the lead time here
33.0 mm
38.0 mm
10.5 mm
£ 0.0771 - £ 0.1199 Request the lead time here
£ 0.0367 - £ 0.0571 Request the lead time here
37.0 mm
42.0 mm
11.0 mm
£ 0.03 - £ 0.0467 Request the lead time here
32.0 mm
37.0 mm
10.5 mm
£ 0.0325 - £ 0.0506 Request the lead time here
34.0 mm
38.5 mm
10.5 mm
£ 0.0432 - £ 0.0672 Request the lead time here
42.0 mm
46.5 mm
10.5 mm
£ 0.0585 - £ 0.091 Request the lead time here
55.0 mm
61.0 mm
10.0 mm
£ 0.0597 - £ 0.0928 Request the lead time here
56.0 mm
63.0 mm
11.5 mm
£ 0.0096 - £ 0.0107 Request the lead time here
4.0 mm
7.5 mm
5.0 mm
£ 0.0332 - £ 0.0516 Request the lead time here
34.5 mm
38.0 mm
10.5 mm
£ 0.0654 - £ 0.1018 Request the lead time here
61.0 mm
67.5 mm
11.0 mm
£ 0.1124 - £ 0.1748 Request the lead time here
77.0 mm
81.0 mm
9.5 mm
£ 0.0539 - £ 0.0839 Request the lead time here
52.0 mm
57.5 mm
11.0 mm
£ 0.0713 - £ 0.1109 Request the lead time here
63.0 mm
67.0 mm
9.5 mm
£ 0.1033 - £ 0.1608 Request the lead time here
72.0 mm
79.0 mm
12.0 mm
  • of 10
Parallel Protection Plug 75.0 mm LDPE - PCR Green

20744304

Price Range
£ 0.1716 - £ 0.1103

Stock Levels
Request the lead time here
Attributes
  • d
    75.0 mm
  • D
    79.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 62.0 mm LDPE - PCR Green

20744700

Price Range
£ 0.1063 - £ 0.0683

Stock Levels
Request the lead time here
Attributes
  • d
    62.0 mm
  • D
    68.0 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 33.5 mm LDPE - PCR Green

20744472

Price Range
£ 0.0496 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • d
    33.5 mm
  • D
    37.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 68.0 mm LDPE - PCR Green

20744748

Price Range
£ 0.1381 - £ 0.0888

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 83.0 mm LDPE - PCR Green

20744854

Price Range
£ 0.1846 - £ 0.1187

Stock Levels
Request the lead time here
Attributes
  • d
    83.0 mm
  • D
    86.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 33.0 mm LDPE - PCR Green

20744342

Price Range
£ 0.0486 - £ 0.0312

Stock Levels
Request the lead time here
Attributes
  • d
    33.0 mm
  • D
    38.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 64.0 mm LDPE - PCR Green

20744373

Price Range
£ 0.1199 - £ 0.0771

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 37.0 mm LDPE - PCR Green

20744533

Price Range
£ 0.0571 - £ 0.0367

Stock Levels
Request the lead time here
Attributes
  • d
    37.0 mm
  • D
    42.0 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 32.0 mm LDPE - PCR Green

20744465

Price Range
£ 0.0467 - £ 0.03

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • D
    37.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 34.0 mm LDPE - PCR Green

20744489

Price Range
£ 0.0506 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • d
    34.0 mm
  • D
    38.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 42.0 mm LDPE - PCR Green

20744571

Price Range
£ 0.0672 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • d
    42.0 mm
  • D
    46.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 55.0 mm LDPE - PCR Green

20744663

Price Range
£ 0.091 - £ 0.0585

Stock Levels
Request the lead time here
Attributes
  • d
    55.0 mm
  • D
    61.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 56.0 mm LDPE - PCR Green

20744670

Price Range
£ 0.0928 - £ 0.0597

Stock Levels
Request the lead time here
Attributes
  • d
    56.0 mm
  • D
    63.0 mm
  • h
    11.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 4.0 mm LDPE - PCR Green

20744410

Price Range
£ 0.0107 - £ 0.0096

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • D
    7.5 mm
  • h
    5.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 34.5 mm LDPE - PCR Green

20744496

Price Range
£ 0.0516 - £ 0.0332

Stock Levels
Request the lead time here
Attributes
  • d
    34.5 mm
  • D
    38.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 61.0 mm LDPE - PCR Green

20744366

Price Range
£ 0.1018 - £ 0.0654

Stock Levels
Request the lead time here
Attributes
  • d
    61.0 mm
  • D
    67.5 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 77.0 mm LDPE - PCR Green

20744809

Price Range
£ 0.1748 - £ 0.1124

Stock Levels
Request the lead time here
Attributes
  • d
    77.0 mm
  • D
    81.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 52.0 mm LDPE - PCR Green

20744625

Price Range
£ 0.0839 - £ 0.0539

Stock Levels
Request the lead time here
Attributes
  • d
    52.0 mm
  • D
    57.5 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 63.0 mm LDPE - PCR Green

20744717

Price Range
£ 0.1109 - £ 0.0713

Stock Levels
Request the lead time here
Attributes
  • d
    63.0 mm
  • D
    67.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 72.0 mm LDPE - PCR Green

20744786

Price Range
£ 0.1608 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • d
    72.0 mm
  • D
    79.0 mm
  • h
    12.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR