Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.6969 - £ 0.7743 | Request the lead time here |
|
|
|
|
|
||
| £ 0.3605 - £ 0.4005 | Request the lead time here |
6.378 in
162.0 mm
|
6.654 in
169.0 mm
|
0.551 in
14.0 mm
|
|
|
||
| £ 0.5362 - £ 0.5958 | Request the lead time here |
7.953 in
202.0 mm
|
8.268 in
210.0 mm
|
0.551 in
14.0 mm
|
|
|
||
| £ 0.9027 - £ 1.4042 | Request the lead time here |
9.134 in
232.0 mm
|
9.551 in
242.6 mm
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.3548 - £ 0.3943 | Request the lead time here |
5.906 in
150.0 mm
|
6.063 in
154.0 mm
|
0.571 in
14.5 mm
|
|
|
||
| £ 0.9589 - £ 1.4917 | Request the lead time here |
|
|
|
|
|
||
| £ 0.22 - £ 0.3422 | Request the lead time here |
|
|
|
|
|
||
| £ 0.2973 - £ 0.4624 | Request the lead time here |
|
|
|
|
|
||
| £ 0.3324 - £ 0.517 | Request the lead time here |
|
|
|
|
|
||
| £ 0.3289 - £ 0.5116 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0367 - £ 0.0571 | Request the lead time here |
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0539 - £ 0.0839 | Request the lead time here |
2.047 in
52.0 mm
|
2.264 in
57.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0713 - £ 0.1109 | Request the lead time here |
2.48 in
63.0 mm
|
2.638 in
67.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1033 - £ 0.1608 | Request the lead time here |
2.835 in
72.0 mm
|
3.11 in
79.0 mm
|
0.472 in
12.0 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.465 in
88.0 mm
|
3.602 in
91.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.583 in
91.0 mm
|
3.661 in
93.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.74 in
95.0 mm
|
3.819 in
97.0 mm
|
0.354 in
9.0 mm
|
|
|
||
| £ 0.1062 - £ 0.1653 | Request the lead time here |
2.874 in
73.0 mm
|
3.012 in
76.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.425 in
87.0 mm
|
3.563 in
90.5 mm
|
0.374 in
9.5 mm
|
3" GAS
|
|
||
| £ 0.0312 - £ 0.0486 | Request the lead time here |
1.299 in
33.0 mm
|
1.496 in
38.0 mm
|
0.413 in
10.5 mm