Menu Search

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

In stock

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials.

Series Code: SR2706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
285 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.3203 - £ 0.3331 Request the lead time here
3.0 mm
3.0 mm
1.6 - 1.9 mm
1.6 - 1.9 mm
6.8 mm
£ 0.3458 - £ 0.36 Request the lead time here
3.0 mm
3.0 mm
1.0 - 1.6 mm
1.0 - 1.6 mm
11.5 mm
£ 0.1057 - £ 0.1078 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
10.0 mm
£ 0.1085 - £ 0.1107 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.8 mm
0.8 - 2.0 mm
4.0 mm
£ 0.1474 - £ 0.1502 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.8 mm
0.8 - 2.0 mm
19.0 mm
£ 0.2168 - £ 0.2211 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.8 mm
0.8 - 2.0 mm
45.0 mm
£ 0.1207 - £ 0.123 Request the lead time here
3.0 mm
3.0 mm
1.2 - 2.0 mm
1.2 - 2.0 mm
12.0 mm
10150832 £ 0.1372 - £ 0.14 Request the lead time here
3.5 mm
3.5 mm
0.8 - 1.6 mm
0.8 - 2.0 mm
4.0 mm
£ 0.1773 - £ 0.2031 7000 In stock
3.2 mm
3.2 mm
0.8 - 2.0 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1542 - £ 0.1766 970 In stock
3.18 mm
3.18 mm
0.79 - 1.98 mm
0.79 - 2.0 mm
15.9 mm
£ 0.1777 - £ 0.1975 5000 In stock
3.18 mm
3.18 mm
0.79 - 1.98 mm
0.79 - 2.0 mm
9.5 mm
£ 0.1282 - £ 0.1308 Request the lead time here
3.0 mm
3.0 mm
1.2 - 1.7 mm
1.2 - 1.7 mm
7.9 mm
£ 0.1169 - £ 0.1193 19000 In stock
3.5 mm
3.5 mm
0.8 - 1.6 mm
0.8 - 2.0 mm
9.6 mm
£ 0.136 - £ 0.1387 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.2 mm
1.2 - 1.7 mm
16.0 mm
£ 0.1859 - £ 0.2102 4000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
14.3 mm
£ 0.1617 - £ 0.1828 599 In stock
3.5 mm
3.5 mm
0.8 - 1.6 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1085 - £ 0.1107 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.2 mm
1.2 - 1.7 mm
3.2 mm
£ 0.141 - £ 0.1452 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.2 mm
1.2 - 1.7 mm
18.0 mm
£ 0.1859 - £ 0.2102 Request the lead time here
4.0 mm
4.0 mm
0.79 - 1.98 mm
0.79 - 1.98 mm
14.3 mm
£ 0.1474 - £ 0.1502 Request the lead time here
3.5 mm
3.5 mm
0.8 - 1.6 mm
0.8 - 2.0 mm
19.1 mm
  • of 15
Snap Lock Support 6.8 mm PA UL94 V-2 Natural

10332160

Price Range
£ 0.3331 - £ 0.3203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 11.5 mm PA UL94 V-2 Natural

10332177

Price Range
£ 0.36 - £ 0.3458

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 10.0 mm Nylon 6/6 UL94 V-2 Natural

10150528

Price Range
£ 0.1078 - £ 0.1057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10150566

Price Range
£ 0.1107 - £ 0.1085

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 19.0 mm Nylon 6/6 UL94 V-2 Natural

10150627

Price Range
£ 0.1502 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 45.0 mm Nylon 6/6 UL94 V-2 Natural

10150689

Price Range
£ 0.2211 - £ 0.2168

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 12.0 mm Nylon 6/6 UL94 V-2 Natural

10606810

Price Range
£ 0.123 - £ 0.1207

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10150832

Price Range
£ 0.14 - £ 0.1372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.5 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

10003183

Price Range
£ 0.2031 - £ 0.1773

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10003107

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10003176

Price Range
£ 0.1975 - £ 0.1777

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.18 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10151150

Price Range
£ 0.1308 - £ 0.1282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 9.6 mm Nylon 6/6 UL94 V-2 Natural

10150887

Price Range
£ 0.1193 - £ 0.1169

Stock Levels
19000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.5 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 16.0 mm Nylon 6/6 UL94 V-2 Natural

10151013

Price Range
£ 0.1387 - £ 0.136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 14.3 mm PA UL94 V-0 Natural

10004258

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10004319

Price Range
£ 0.1828 - £ 0.1617

Stock Levels
599 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.2 mm
  • Hole Diameter A
    3.5 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10150948

Price Range
£ 0.1107 - £ 0.1085

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-2 Natural

10630648

Price Range
£ 0.1452 - £ 0.141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 14.3 mm Nylon 6/6 UL94 V-0 Natural

10002865

Price Range
£ 0.2102 - £ 0.1859

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

10150931

Price Range
£ 0.1502 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.5 mm
  • Hole Diameter B
    3.5 mm