Menu Search

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

In stock

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials.

Series Code: SR2706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
285 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1146 - £ 0.117 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.2 mm
1.2 - 1.7 mm
6.3 mm
£ 0.1085 - £ 0.1107 2677 In stock
4.8 mm
3.0 mm
0.8 - 2.2 mm
1.2 - 1.7 mm
3.2 mm
£ 0.1576 - £ 0.1617 Request the lead time here
4.8 mm
3.0 mm
0.8 - 2.2 mm
1.2 - 1.7 mm
18.0 mm
£ 0.1327 - £ 0.1353 Request the lead time here
3.0 mm
3.0 mm
1.2 - 1.7 mm
1.2 - 1.7 mm
12.7 mm
£ 0.1445 - £ 0.1488 Request the lead time here
4.0 mm
4.0 mm
1.6 mm
1.6 mm
18.0 mm
£ 0.136 - £ 0.1387 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.8 mm
0.8 - 2.0 mm
12.5 mm
£ 0.1644 - £ 0.1743 1000 In stock
4.0 mm
4.8 mm
1.6 - 1.8 mm
0.8 - 2.0 mm
35.0 mm
£ 0.119 - £ 0.1216 420 In stock
3.0 mm
3.0 mm
1.2 - 2.0 mm
1.2 - 2.0 mm
9.5 mm
£ 0.163 - £ 0.1672 Request the lead time here
3.0 mm
3.0 mm
1.2 - 2.0 mm
1.2 - 2.0 mm
25.4 mm
10150894 £ 0.1203 - £ 0.1227 980 In stock
3.5 mm
3.5 mm
0.8 - 1.6 mm
0.8 - 2.0 mm
11.2 mm
10150955 £ 0.1112 - £ 0.1135 1000 In stock
4.8 mm
3.5 mm
0.8 - 2.2 mm
1.2 - 1.7 mm
5.0 mm
£ 0.1715 - £ 0.1743 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.2 mm
1.2 - 1.7 mm
25.0 mm
£ 0.1502 - £ 0.153 1000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
20.0 mm
£ 0.1445 - £ 0.1488 2775 In stock
4.0 mm
4.8 mm
1.6 - 1.8 mm
0.8 - 2.0 mm
15.7 mm
10150672 £ 0.1785 - £ 0.1814 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.8 mm
0.8 - 2.0 mm
38.0 mm
£ 0.136 - £ 0.1387 Request the lead time here
4.8 mm
3.5 mm
0.8 - 2.2 mm
1.2 - 1.7 mm
16.0 mm
£ 0.1014 - £ 0.1034 384 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
6.0 mm
£ 0.1146 - £ 0.117 Request the lead time here
3.0 mm
3.0 mm
1.2 - 2.0 mm
1.2 - 2.0 mm
7.0 mm
£ 0.1258 - £ 0.1284 1000 In stock
3.5 mm
3.5 mm
0.8 - 1.6 mm
0.8 - 2.0 mm
14.0 mm
£ 0.1179 - £ 0.1203 96820 In stock
4.8 mm
3.5 mm
0.8 - 2.2 mm
1.2 - 1.7 mm
8.0 mm
  • of 15
Snap Lock Support 6.3 mm Nylon 6/6 UL94 V-2 Natural

10150962

Price Range
£ 0.117 - £ 0.1146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

10151037

Price Range
£ 0.1107 - £ 0.1085

Stock Levels
2677 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-2 Natural

10638385

Price Range
£ 0.1617 - £ 0.1576

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10632970

Price Range
£ 0.1353 - £ 0.1327

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-2 Natural

10150542

Price Range
£ 0.1488 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 12.5 mm Nylon 6/6 UL94 V-2 Natural

10150603

Price Range
£ 0.1387 - £ 0.136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 35.0 mm Nylon 6/6 UL94 V-2 Natural

10150665

Price Range
£ 0.1743 - £ 0.1644

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10150740

Price Range
£ 0.1216 - £ 0.119

Stock Levels
420 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

10150818

Price Range
£ 0.1672 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 11.2 mm Nylon 6/6 UL94 V-2 Natural

10150894

Price Range
£ 0.1227 - £ 0.1203

Stock Levels
980 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.5 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 5.0 mm Nylon 6/6 UL94 V-2 Natural

10150955

Price Range
£ 0.1135 - £ 0.1112

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 25.0 mm Nylon 6/6 UL94 V-2 Natural

10151020

Price Range
£ 0.1743 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 20.0 mm Nylon 6/6 UL94 V-2 Natural

10150559

Price Range
£ 0.153 - £ 0.1502

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 15.7 mm Nylon 6/6 UL94 V-2 Natural

10150610

Price Range
£ 0.1488 - £ 0.1445

Stock Levels
2775 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 38.0 mm Nylon 6/6 UL94 V-2 Natural

10150672

Price Range
£ 0.1814 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 16.0 mm Nylon 6/6 UL94 V-2 Natural

10151013

Price Range
£ 0.1387 - £ 0.136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10150504

Price Range
£ 0.1034 - £ 0.1014

Stock Levels
384 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.0 mm
Snap Lock Support 7.0 mm Nylon 6/6 UL94 V-2 Natural

10150726

Price Range
£ 0.117 - £ 0.1146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.0 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-2 Natural

10150917

Price Range
£ 0.1284 - £ 0.1258

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    3.5 mm
  • Hole Diameter B
    3.5 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10150979

Price Range
£ 0.1203 - £ 0.1179

Stock Levels
96820 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    3.5 mm