Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials.
Series Code: SR2706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0862 - £ 0.1064 | Request the lead time here |
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.421 in
10.7 mm
|
||
| £ 0.3387 - £ 0.3529 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.118 in
3.0 mm
|
||
| £ 0.3742 - £ 0.3897 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.276 in
7.0 mm
|
||
| £ 0.3061 - £ 0.3189 | 9058 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.122 in
3.1 mm
|
||
| £ 0.4422 - £ 0.4606 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.063 - 0.067 in
1.6 - 1.7 mm
|
0.063 - 0.067 in
1.6 - 1.7 mm
|
0.984 in
25.0 mm
|
||
| £ 0.4847 - £ 0.5046 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.3657 - £ 0.3812 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.252 in
6.4 mm
|
||
| £ 0.3586 - £ 0.3742 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.598 in
15.2 mm
|
||
| £ 0.3203 - £ 0.3331 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.063 - 0.075 in
1.6 - 1.9 mm
|
0.063 - 0.075 in
1.6 - 1.9 mm
|
0.268 in
6.8 mm
|
||
| £ 0.3458 - £ 0.36 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.453 in
11.5 mm
|
||
| £ 0.1224 - £ 0.125 | 361 In stock |
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.472 in
12.0 mm
|
||
| 10151068 | £ 0.1445 - £ 0.1488 | Request the lead time here |
0.189 in
4.8 mm
|
0.118 in
3.0 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.315 in
8.0 mm
|
|
| £ 0.1146 - £ 0.117 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1445 - £ 0.1488 | 961 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.748 in
19.0 mm
|
||
| £ 0.3586 - £ 0.3742 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.3387 - £ 0.3529 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.157 in
4.0 mm
|
||
| £ 0.4422 - £ 0.4606 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
0.72 in
18.3 mm
|
||
| £ 0.136 - £ 0.1387 | 1000 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1107 - £ 0.1129 | 51000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1445 - £ 0.1488 | 1988 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.709 in
18.0 mm