Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
TCS-3 | £ 1.2076 - £ 1.2326 | Request the lead time here |
UL94 V-0
|
0.165 in
4.2 mm
|
PA
|
Over Vertical Tab Fix
|
|
Locking Two Prong Fix
|
1.181 in
30.0 mm
|
|
£ 0.6698 - £ 0.6837 | Request the lead time here |
UL94 V-0
|
0.165 in
4.2 mm
|
PA
|
Over Vertical Tab Fix
|
|
Locking Two Prong Fix
|
1.181 in
30.0 mm
|
||
£ 1.0727 - £ 1.095 | Request the lead time here |
UL94 V-0
|
0.165 in
4.2 mm
|
PA
|
Over Vertical Tab Fix
|
|
Locking Two Prong Fix
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue