Quantity | Unit price |
---|---|
80 - 799 | £ 0.4871 |
800 - 3999 | £ 0.3479 |
4000 + | £ 0.3131 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 55.0 mm |
---|---|
d | 2.165 in |
H | 1.181 in |
H | 30.0 mm |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue