Quantity | Unit price |
---|---|
30 - 299 | £ 0.6479 |
300 - 1499 | £ 0.4628 |
1500 + | £ 0.4165 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 3.031 in |
---|---|
d | 77.0 mm |
H | 1.201 in |
H | 30.5 mm |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue