Menu Search

Plastic Pipe Caps PCR

In production

Plastic Pipe Caps provide effective protection for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand. Features a pressure hole, allowing pressure release depending on the atmospheric climate of their handling location.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPEPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size H d View
£ 0.5169 - £ 0.5743 Request the lead time here
DN 110
38.6 mm
116.0 mm
£ 0.6173 - £ 0.6859 Request the lead time here
DN 125
£ 0.8925 - £ 0.9917 Request the lead time here
DN 160
49.5 mm
160.0 mm
£ 3.3173 - £ 3.6859 Request the lead time here
DN 280
£ 0.4165 - £ 0.4628 Request the lead time here
DN 90
£ 1.3388 - £ 1.4876 Request the lead time here
DN 180
£ 1.9338 - £ 2.1487 Request the lead time here
DN 200
£ 0.2677 - £ 0.4165 Request the lead time here
DN 75
£ 2.5876 - £ 2.8752 Request the lead time here
DN 250
£ 0.1264 - £ 0.1966 Request the lead time here
DN 50
Pipe Cap DN 110 116.0 mm LDPE - PCR Green

20749224

Price Range
£ 0.5743 - £ 0.5169

Stock Levels
Request the lead time here
Attributes
  • d
    116.0 mm
  • H
    38.6 mm
  • Nominal Pipe Size
    DN 110
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap DN 125 130.0 mm LDPE - PCR Green

20749231

Price Range
£ 0.6859 - £ 0.6173

Stock Levels
Request the lead time here
Attributes
  • Nominal Pipe Size
    DN 125
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap DN 160 160.0 mm LDPE - PCR Green

20749248

Price Range
£ 0.9917 - £ 0.8925

Stock Levels
Request the lead time here
Attributes
  • d
    160.0 mm
  • H
    49.5 mm
  • Nominal Pipe Size
    DN 160
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap DN 280 288.0 mm LDPE - PCR Green

20749286

Price Range
£ 3.6859 - £ 3.3173

Stock Levels
Request the lead time here
Attributes
  • Nominal Pipe Size
    DN 280
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap DN 90 93.3 mm LDPE - PCR Green

20749217

Price Range
£ 0.4628 - £ 0.4165

Stock Levels
Request the lead time here
Attributes
  • Nominal Pipe Size
    DN 90
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap DN 180 183.6 mm LDPE - PCR Green

20749255

Price Range
£ 1.4876 - £ 1.3388

Stock Levels
Request the lead time here
Attributes
  • Nominal Pipe Size
    DN 180
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap DN 200 200.0 mm LDPE - PCR Green

20749262

Price Range
£ 2.1487 - £ 1.9338

Stock Levels
Request the lead time here
Attributes
  • Nominal Pipe Size
    DN 200
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap DN 75 81.7 mm LDPE - PCR Green

20749200

Price Range
£ 0.4165 - £ 0.2677

Stock Levels
Request the lead time here
Attributes
  • Nominal Pipe Size
    DN 75
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap DN 250 250.0 mm LDPE - PCR Green

20749279

Price Range
£ 2.8752 - £ 2.5876

Stock Levels
Request the lead time here
Attributes
  • Nominal Pipe Size
    DN 250
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap DN 50 55.1 mm LDPE - PCR Green

20749194

Price Range
£ 0.1966 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Nominal Pipe Size
    DN 50
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000