Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Handle Type | Mounting Hole Length | Compatible Door Thickness Range | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.4071 - £ 2.6745 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
Keyed Alike
|
|
||
| £ 1.6916 - £ 1.8796 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.071 - 0.091 in
1.8 - 2.3 mm
|
Keyed To Differ
|
|
||
| £ 2.4071 - £ 2.6745 | 301 In stock |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
Euro Key
|
|
||
| £ 2.4071 - £ 2.6745 | 300 In stock |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.071 - 0.091 in
1.8 - 2.3 mm
|
Euro Key
|
|
||
| 76120032391E | £ 2.4071 - £ 2.6745 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.071 - 0.091 in
1.8 - 2.3 mm
|
Keyed Alike
|
|
|
| £ 2.4071 - £ 2.6745 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.071 - 0.091 in
1.8 - 2.3 mm
|
Keyed Alike
|
|
||
| £ 2.4071 - £ 2.6745 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.071 - 0.091 in
1.8 - 2.3 mm
|
Keyed Alike
|
|
||
| £ 2.4071 - £ 2.6745 | 300 In stock |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
Euro Key
|
|
||
| £ 1.6916 - £ 1.8796 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.071 - 0.091 in
1.8 - 2.3 mm
|
Keyed To Differ
|
|
||
| £ 2.4071 - £ 2.6745 | 302 In stock |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.071 - 0.091 in
1.8 - 2.3 mm
|
Euro Key
|
|
||
| £ 2.4071 - £ 2.6745 | 299 In stock |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.071 - 0.091 in
1.8 - 2.3 mm
|
Euro Key
|
|
||
| £ 4.1666 - £ 4.1666 | 99 In stock |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
Euro Key
|
|
||
| £ 1.6916 - £ 1.8796 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
Keyed To Differ
|
|
||
| £ 1.6916 - £ 1.8796 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.071 - 0.091 in
1.8 - 2.3 mm
|
Keyed To Differ
|
|
||
| £ 2.4071 - £ 2.6745 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
Keyed Alike
|
|
||
| £ 2.4071 - £ 2.6745 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
Keyed Alike
|
|
||
| £ 1.6916 - £ 1.8796 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
Keyed To Differ
|
|
||
| £ 2.4071 - £ 2.6745 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.071 - 0.091 in
1.8 - 2.3 mm
|
Keyed Alike
|
|
||
| £ 2.4071 - £ 2.6745 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
Keyed Alike
|
|
||
| £ 1.6916 - £ 1.8796 | Request the lead time here |
0.874 in
22.2 mm
|
Keyed Handle
|
0.795 in
20.2 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
Keyed To Differ
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue