Menu Search

Pozidrive Screw Caps

In stock

These Pozidriv Screw Caps are designed to cover Pozidriv (Phillips or Crosshead) screws, providing a seamless and finished look. They offer a simple and quick installation by push-in.

These screw caps are designed to fit snugly over the screw head, providing a secure and tight seal that prevents dust, dirt, and other debris from entering the assembly. They also protect the screw head from damage and corrosion. Ideal for use in applications such as furniture, appliances and electrical.

  • Material: LDPE
  • Colour: Black, Brown, Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Essentra Part Number Price range Availability D Pozidrive no Colour d1 H View
£ 0.0287 - £ 0.0299 23744 In stock
12.0 mm
no. 2
Grey
9.5 mm
4.1 mm
Request the lead time here
13.0 mm
no. 3
Clay Brown
10.0 mm
4.5 mm
£ 0.0365 - £ 0.0365 Request the lead time here
13.0 mm
no. 3
Black
10.0 mm
4.5 mm
£ 0.0299 - £ 0.0299 36103 In stock
12.0 mm
no. 2
Brown
9.5 mm
4.1 mm
£ 0.0382 - £ 0.0382 Request the lead time here
13.0 mm
no. 3
Grey
10.0 mm
4.5 mm
£ 0.0299 - £ 0.0299 3000 In stock
12.0 mm
no. 2
Black
9.5 mm
4.1 mm
£ 0.0365 - £ 0.0365 20671 In stock
13.0 mm
no. 3
White
10.0 mm
4.5 mm
£ 0.0299 - £ 0.0299 Request the lead time here
13.0 mm
no. 3
Ochre Brown
10.0 mm
4.5 mm
£ 0.0299 - £ 0.0299 Request the lead time here
12.0 mm
no. 2
Brown
9.5 mm
4.1 mm
£ 0.0307 - £ 0.0307 16484 In stock
12.0 mm
no. 2
White
9.5 mm
4.1 mm
£ 0.0299 - £ 0.0299 Request the lead time here
12.0 mm
no. 2
Ochre Brown
9.5 mm
4.1 mm
£ 0.0303 - £ 0.0303 92884 In stock
13.0 mm
no. 3
Chocolate Brown
10.0 mm
4.5 mm
Pozidrive Screw Caps 9.5 mm 12.0 mm 4.1 mm LDPE Grey

10187661

Price Range
£ 0.0299 - £ 0.0287

Stock Levels
23744 In stock
Attributes
  • d
    2.0 mm
  • d1
    9.5 mm
  • D
    12.0 mm
  • h1
    1.6 mm
  • H
    4.1 mm
Pozidrive Screw Caps 10.0 mm 13.0 mm 4.5 mm LDPE Clay Brown

10187746


Stock Levels
Request the lead time here
Attributes
  • d
    3.0 mm
  • d1
    10.0 mm
  • D
    13.0 mm
  • h1
    2.0 mm
  • H
    4.5 mm
Pozidrive Screw Caps 10.0 mm 13.0 mm 4.5 mm LDPE Black

10187760

Price Range
£ 0.0365 - £ 0.0365

Stock Levels
Request the lead time here
Attributes
  • d
    3.0 mm
  • d1
    10.0 mm
  • D
    13.0 mm
  • h1
    2.0 mm
  • H
    4.5 mm
Pozidrive Screw Caps 9.5 mm 12.0 mm 4.1 mm LDPE Brown

10187685

Price Range
£ 0.0299 - £ 0.0299

Stock Levels
36103 In stock
Attributes
  • d
    2.0 mm
  • d1
    9.5 mm
  • D
    12.0 mm
  • h1
    1.6 mm
  • H
    4.1 mm
Pozidrive Screw Caps 10.0 mm 13.0 mm 4.5 mm LDPE Grey

10187722

Price Range
£ 0.0382 - £ 0.0382

Stock Levels
Request the lead time here
Attributes
  • d
    3.0 mm
  • d1
    10.0 mm
  • D
    13.0 mm
  • h1
    2.0 mm
  • H
    4.5 mm
Pozidrive Screw Caps 9.5 mm 12.0 mm 4.1 mm LDPE Black

10187708

Price Range
£ 0.0299 - £ 0.0299

Stock Levels
3000 In stock
Attributes
  • d
    2.0 mm
  • d1
    9.5 mm
  • D
    12.0 mm
  • h1
    1.6 mm
  • H
    4.1 mm
Pozidrive Screw Caps 10.0 mm 13.0 mm 4.5 mm LDPE White

10187715

Price Range
£ 0.0365 - £ 0.0365

Stock Levels
20671 In stock
Attributes
  • d
    3.0 mm
  • d1
    10.0 mm
  • D
    13.0 mm
  • h1
    2.0 mm
  • H
    4.5 mm
Pozidrive Screw Caps 10.0 mm 13.0 mm 4.5 mm LDPE Ochre Brown

10187739

Price Range
£ 0.0299 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • d
    3.0 mm
  • d1
    10.0 mm
  • D
    13.0 mm
  • h1
    2.0 mm
  • H
    4.5 mm
Pozidrive Screw Caps 9.5 mm 12.0 mm 4.1 mm LDPE Brown

10187692

Price Range
£ 0.0299 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • d
    2.0 mm
  • d1
    9.5 mm
  • D
    12.0 mm
  • h1
    1.6 mm
  • H
    4.1 mm
Pozidrive Screw Caps 9.5 mm 12.0 mm 4.1 mm LDPE White

10187654

Price Range
£ 0.0307 - £ 0.0307

Stock Levels
16484 In stock
Attributes
  • d
    2.0 mm
  • d1
    9.5 mm
  • D
    12.0 mm
  • h1
    1.6 mm
  • H
    4.1 mm
Pozidrive Screw Caps 9.5 mm 12.0 mm 4.1 mm LDPE Ochre Brown

10187678

Price Range
£ 0.0299 - £ 0.0299

Stock Levels
Request the lead time here
Attributes
  • d
    2.0 mm
  • d1
    9.5 mm
  • D
    12.0 mm
  • h1
    1.6 mm
  • H
    4.1 mm
Pozidrive Screw Caps 10.0 mm 13.0 mm 4.5 mm LDPE Chocolate Brown

10187753

Price Range
£ 0.0303 - £ 0.0303

Stock Levels
92884 In stock
Attributes
  • d
    3.0 mm
  • d1
    10.0 mm
  • D
    13.0 mm
  • h1
    2.0 mm
  • H
    4.5 mm