Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
Request the lead time here
20.0
M5
25.0
Stainless Steel
4.0
With Locknut
24.0
£ 65.4738 - £ 100.725 Request the lead time here
29.0
M12
45.0
Stainless Steel
7.0
With Locknut
36.0
£ 40.3614 - £ 62.0976 Request the lead time here
15.0
M4
25.0
Stainless Steel
4.0
Standard
19.0
£ 47.0118 - £ 72.318 Request the lead time here
29.0
M12
45.0
Steel
7.0
With Locknut
36.0
£ 51.5916 - £ 79.3662 Request the lead time here
41.0
M6
32.0
Steel
14.0
With Locknut
55.0
£ 86.139 - £ 132.5286 Request the lead time here
66.0
M20
70.0
Steel
40.0
Standard
106.0
£ 51.5916 - £ 79.3662 Request the lead time here
41.0
M8
32.0
Steel
14.0
With Locknut
55.0
£ 57.171 - £ 87.9546 Request the lead time here
49.0
M16
45.0
Steel
18.0
With Locknut
67.0
£ 68.2992 - £ 105.0804 Request the lead time here
63.0
M24
58.0
Steel
23.0
With Locknut
86.0
£ 105.7128 - £ 162.639 Request the lead time here
77.0
M24
70.0
Steel
29.0
With Locknut
106.0
£ 75.3474 - £ 115.923 Request the lead time here
44.0
M24
70.0
Steel
10.0
With Locknut
54.0
Request the lead time here
29.0
M10
45.0
Stainless Steel
7.0
With Locknut
36.0
£ 45.0228 - £ 69.258 Request the lead time here
42.0
M12
45.0
Steel
25.0
Standard
67.0
£ 38.1786 - £ 58.7316 Request the lead time here
35.0
M10
32.0
Steel
20.0
Standard
55.0
£ 46.2468 - £ 71.145 Request the lead time here
33.0
M6
25.0
Steel
10.0
With Locknut
43.0
£ 68.2992 - £ 105.0804 Request the lead time here
63.0
M20
58.0
Steel
23.0
With Locknut
86.0
£ 55.896 - £ 85.986 Request the lead time here
54.0
M16
58.0
Steel
32.0
Standard
86.0
Request the lead time here
44.0
M24
70.0
Stainless Steel
10.0
With Locknut
54.0
£ 38.1786 - £ 58.7316 Request the lead time here
22.0
M16
45.0
Steel
7.0
Standard
29.0
£ 43.9008 - £ 67.5342 Request the lead time here
24.0
M10
32.0
Steel
5.0
With Locknut
29.0
  • of 6
Precision Adjuster M5 25.0 24.0 Stainless Steel

20199791


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M12 45.0 36.0 Stainless Steel

20199852

Price Range
£ 100.725 - £ 65.4738

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M4 25.0 19.0 Stainless Steel

20199609

Price Range
£ 62.0976 - £ 40.3614

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M12 45.0 36.0 Steel

20199708

Price Range
£ 72.318 - £ 47.0118

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M6 32.0 55.0 Steel

20200701

Price Range
£ 79.3662 - £ 51.5916

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M20 70.0 106.0 Steel

20200664

Price Range
£ 132.5286 - £ 86.139

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M8 32.0 55.0 Steel

20200718

Price Range
£ 79.3662 - £ 51.5916

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M16 45.0 67.0 Steel

20200749

Price Range
£ 87.9546 - £ 57.171

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M24 58.0 86.0 Steel

20200770

Price Range
£ 105.0804 - £ 68.2992

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M24 70.0 106.0 Steel

20200787

Price Range
£ 162.639 - £ 105.7128

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M24 70.0 54.0 Steel

20199760

Price Range
£ 115.923 - £ 75.3474

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M10 45.0 36.0 Stainless Steel

20199845


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M12 45.0 67.0 Steel

20200619

Price Range
£ 69.258 - £ 45.0228

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M12
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M10 32.0 55.0 Steel

20200596

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M6 25.0 43.0 Steel

20200695

Price Range
£ 71.145 - £ 46.2468

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M20 58.0 86.0 Steel

20200763

Price Range
£ 105.0804 - £ 68.2992

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M16 58.0 86.0 Steel

20200633

Price Range
£ 85.986 - £ 55.896

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M24 70.0 54.0 Stainless Steel

20199913


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M16 45.0 29.0 Steel

20200411

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M10 32.0 29.0 Steel

20199685

Price Range
£ 67.5342 - £ 43.9008

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0