Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel Series Code: SR62080, SR62060, SR62002, SR62000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
Request the lead time here
44.0
M20
70.0
Stainless Steel
10.0
With Locknut
54.0
£ 35.7714 - £ 55.029 Request the lead time here
18.0
M10
32.0
Steel
5.0
Standard
23.0
£ 38.1786 - £ 58.7316 Request the lead time here
22.0
M10
45.0
Steel
7.0
Standard
29.0
£ 69.3192 - £ 106.641 Request the lead time here
49.0
M10
45.0
Stainless Steel
18.0
With Locknut
67.0
£ 41.8302 - £ 64.3518 Request the lead time here
20.0
M6
25.0
Steel
4.0
With Locknut
24.0
£ 55.6308 - £ 85.578 Request the lead time here
33.0
M5
25.0
Stainless Steel
10.0
With Locknut
43.0
£ 60.4962 - £ 93.0648 Request the lead time here
33.0
M24
70.0
Steel
10.0
Standard
43.0
Request the lead time here
20.0
M6
25.0
Stainless Steel
4.0
With Locknut
24.0
£ 55.6308 - £ 85.578 Request the lead time here
33.0
M4
25.0
Stainless Steel
10.0
With Locknut
43.0
Request the lead time here
44.0
M30
70.0
Steel
10.0
With Locknut
54.0
£ 44.7576 - £ 68.85 Request the lead time here
28.0
M5
25.0
Stainless Steel
15.0
Standard
43.0
£ 33.9354 - £ 52.2138 Request the lead time here
15.0
M6
25.0
Steel
4.0
Standard
19.0
£ 65.4738 - £ 100.725 Request the lead time here
29.0
M16
45.0
Stainless Steel
7.0
With Locknut
36.0
Request the lead time here
37.0
M16
58.0
Stainless Steel
9.0
With Locknut
46.0
£ 55.131 - £ 84.813 Request the lead time here
37.0
M16
58.0
Steel
9.0
With Locknut
46.0
£ 55.131 - £ 84.813 Request the lead time here
37.0
M24
58.0
Steel
9.0
With Locknut
46.0
£ 51.2856 - £ 78.897 Request the lead time here
24.0
M8
32.0
Steel
5.0
With Locknut
29.0
£ 75.3474 - £ 115.923 Request the lead time here
44.0
M20
70.0
Steel
10.0
With Locknut
54.0
£ 60.0882 - £ 92.4426 Request the lead time here
24.0
M10
32.0
Stainless Steel
5.0
With Locknut
29.0
£ 41.8302 - £ 64.3518 Request the lead time here
20.0
M4
25.0
Steel
4.0
With Locknut
24.0
  • of 6
Precision Adjuster M20 70.0 54.0 Stainless Steel

20199906


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M10 32.0 23.0 Steel

20200398

Price Range
£ 55.029 - £ 35.7714

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M10 45.0 29.0 Steel

20200404

Price Range
£ 58.7316 - £ 38.1786

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M10 45.0 67.0 Stainless Steel

20200299

Price Range
£ 106.641 - £ 69.3192

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M6 25.0 24.0 Steel

20199654

Price Range
£ 64.3518 - £ 41.8302

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M5 25.0 43.0 Stainless Steel

20200282

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M24 70.0 43.0 Steel

20200459

Price Range
£ 93.0648 - £ 60.4962

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M6 25.0 24.0 Stainless Steel

20199807


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M4 25.0 43.0 Stainless Steel

20200275

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M30 70.0 54.0 Steel

20199920


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M5 25.0 43.0 Stainless Steel

20200268

Price Range
£ 68.85 - £ 44.7576

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M6 25.0 19.0 Steel

20200367

Price Range
£ 52.2138 - £ 33.9354

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M16 45.0 36.0 Stainless Steel

20199869

Price Range
£ 100.725 - £ 65.4738

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M16 58.0 46.0 Stainless Steel

20199876


Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M16 58.0 46.0 Steel

20199722

Price Range
£ 84.813 - £ 55.131

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M24 58.0 46.0 Steel

20199746

Price Range
£ 84.813 - £ 55.131

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    46.0
  • h2
    37.0
  • h3
    9.0
Precision Adjuster M8 32.0 29.0 Steel

20199678

Price Range
£ 78.897 - £ 51.2856

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M20 70.0 54.0 Steel

20199753

Price Range
£ 115.923 - £ 75.3474

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M10 32.0 29.0 Stainless Steel

20199838

Price Range
£ 92.4426 - £ 60.0882

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M4 25.0 24.0 Steel

20199630

Price Range
£ 64.3518 - £ 41.8302

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0