This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | Handle Style | View | |
---|---|---|---|---|---|---|---|---|
1220491 | £ 16.6406 - £ 16.9808 | Request the lead time here |
M8
|
6.299 in
160.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
|
£ 13.5506 - £ 45.4463 | Request the lead time here |
M5
|
4.724 in
120.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Pull
|
||
£ 14.7412 - £ 14.7412 | 10 In stock |
M5
|
7.087 in
180.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Pull
|
||
£ 2.0762 - £ 2.3069 | Request the lead time here |
M5
|
3.465 in
88.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 5.7584 - £ 6.3982 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 5.3947 - £ 5.3947 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded Female
|
Drawer
|
||
£ 5.3567 - £ 5.9519 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 3.1978 - £ 3.5532 | Request the lead time here |
M5
|
7.874 in
200.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 4.7073 - £ 4.7073 | Request the lead time here |
M5
|
4.724 in
120.0 mm
|
Aluminium
|
Threaded
|
Drawer
|
||
£ 3.9655 - £ 4.4061 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 3.6327 - £ 4.0363 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
184574055E | £ 2.3694 - £ 2.6327 | Request the lead time here |
M5
|
2.165 in
55.0 mm
|
Aluminium
|
Threaded Female
|
Drawer
|
|
£ 3.5869 - £ 3.9855 | Request the lead time here |
M5
|
9.252 in
235.0 mm
|
Aluminium
|
Threaded
|
Drawer
|
||
£ 6.2604 - £ 6.9561 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
1846140100E | £ 2.1178 - £ 2.3531 | Request the lead time here |
M5
|
|
Steel
|
Threaded Female
|
Drawer
|
|
£ 3.4991 - £ 3.8879 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 2.1801 - £ 2.4224 | 120 In stock |
M5
|
4.724 in
120.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 5.2001 - £ 5.2001 | 25 In stock |
M5
|
7.087 in
180.0 mm
|
Steel
|
Threaded Female
|
Drawer
|
||
£ 3.7878 - £ 4.2086 | Request the lead time here |
M5
|
9.843 in
250.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 4.7668 - £ 5.2964 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue