Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| 10020036 | £ 0.3061 - £ 0.489 | 273800 In stock |
0.602 in
15.3 mm
|
Black
|
PVC
|
|
|
| £ 0.141 - £ 0.1956 | 50500 In stock |
0.488 in
12.4 mm
|
Black
|
PVC
|
2
|
||
| £ 0.2466 - £ 0.5129 | 4750 In stock |
0.787 in
20.0 mm
|
Black
|
PVC
|
|
||
| £ 0.1041 - £ 0.1841 | 16000 In stock |
0.366 in
9.3 mm
|
Red
|
PVC
|
2
|
||
| £ 0.1301 - £ 0.207 | 3000 In stock |
0.469 in
11.9 mm
|
Red
|
PVC
|
2
|
||
| £ 0.0885 - £ 0.2394 | 6000 In stock |
0.303 in
7.7 mm
|
Red
|
PVC
|
2
|
||
| £ 0.9454 - £ 1.0311 | 2380 In stock |
1.5 in
38.1 mm
|
Black
|
PVC
|
2
|
||
| 10019955 | £ 0.1359 - £ 0.2843 | 9000 In stock |
0.469 in
11.9 mm
|
Black
|
PVC
|
2
|
|
| £ 0.1587 - £ 0.3534 | 900 In stock |
0.343 in
8.7 mm
|
Red
|
PVC
|
2
|
||
| £ 0.0798 - £ 0.2434 | 1500 In stock |
0.295 in
7.5 mm
|
Red
|
PVC
|
2
|
||
| £ 0.2905 - £ 0.4624 | 2500 In stock |
0.563 in
14.3 mm
|
Black
|
PVC
|
2
|
||
| £ 0.2494 - £ 0.4013 | 750 In stock |
0.437 in
11.1 mm
|
Black
|
PVC
|
2
|
||
| £ 0.2324 - £ 0.3694 | 2500 In stock |
0.74 in
18.8 mm
|
Black
|
PVC
|
2
|
||
| £ 0.1885 - £ 0.3029 | 216500 In stock |
0.602 in
15.3 mm
|
Black
|
PVC
|
|
||
| £ 0.3997 - £ 0.5235 | 2800 In stock |
0.969 in
24.6 mm
|
Black
|
PVC
|
2
|
||
| £ 0.8306 - £ 0.9036 | 105 In stock |
1.374 in
34.9 mm
|
Black
|
PVC
|
2
|
||
| £ 0.3274 - £ 0.5235 | 600 In stock |
0.969 in
24.6 mm
|
Black
|
PVC
|
2
|
||
| £ 0.3642 - £ 0.582 | 4000 In stock |
0.74 in
18.8 mm
|
Black
|
PVC
|
2
|
||
| 10019993 | £ 0.1488 - £ 0.3295 | 30000 In stock |
0.52 in
13.2 mm
|
Black
|
PVC
|
2
|
|
| £ 0.1488 - £ 0.2439 | 15250 In stock |
0.469 in
11.9 mm
|
Black
|
PVC
|
2