These all-plastic Pull-Tight Seals provide tamper-evidence and theft prevention. The range includes PrimeLock, LightLock, AceLock and SentryLock. Each designed for tool-free installation and offering different break strengths.
Material: PP, , Polypropylene Colour: Blue, Red, Green, Yellow, White, Orange Series Code: SRBagLock, SRH0012, SRH0011, SRH0031, SRH0032, SRH0034, SRH0035, SRH0033
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | C | Removability | A | Colour | B | Pull Strength | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
1222162 | £ 0.1233 - £ 0.1233 | Request the lead time here |
0.709 in
18.0 mm
|
Tear-off
|
7.874 in
200.0 mm
|
White
|
1.142 in
29.0 mm
|
12.0 kg-f
|
AceLock
|
|
£ 0.0983 - £ 0.0983 | Request the lead time here |
0.839 in
21.3 mm
|
Tear-off
|
8.661 in
220.0 mm
|
Orange
|
1.319 in
33.5 mm
|
8.0 kg-f
|
LightLock
|
||
£ 0.1247 - £ 0.1247 | Request the lead time here |
0.709 in
18.0 mm
|
Non tear-off
|
7.874 in
200.0 mm
|
Red
|
1.142 in
29.0 mm
|
12.0 kg-f
|
AceLock
|
||
£ 0.1785 - £ 0.1785 | Request the lead time here |
0.787 in
20.0 mm
|
Non tear-off
|
11.811 in
300.0 mm
|
Green
|
1.969 in
50.0 mm
|
32.0 kg-f
|
PrimeLock
|
||
£ 0.1258 - £ 0.1258 | Request the lead time here |
0.709 in
18.0 mm
|
Tear-off
|
7.874 in
200.0 mm
|
Green
|
1.142 in
29.0 mm
|
12.0 kg-f
|
AceLock
|
||
£ 0.1315 - £ 0.1315 | Request the lead time here |
0.709 in
18.0 mm
|
Non tear-off
|
11.811 in
300.0 mm
|
Red
|
1.142 in
29.0 mm
|
12.0 kg-f
|
AceLock
|
||
£ 0.1615 - £ 0.1615 | Request the lead time here |
1.102 in
28.0 mm
|
Tear-off
|
13.78 in
350.0 mm
|
Red
|
1.969 in
50.0 mm
|
40.0 kg-f
|
SentryLock
|
||
£ 0.1247 - £ 0.1247 | Request the lead time here |
0.709 in
18.0 mm
|
Non tear-off
|
7.874 in
200.0 mm
|
Green
|
1.142 in
29.0 mm
|
12.0 kg-f
|
AceLock
|
||
£ 0.1247 - £ 0.1247 | Request the lead time here |
0.709 in
18.0 mm
|
Non tear-off
|
7.874 in
200.0 mm
|
Blue
|
1.142 in
29.0 mm
|
12.0 kg-f
|
AceLock
|
||
£ 0.1785 - £ 0.1785 | Request the lead time here |
0.787 in
20.0 mm
|
Non tear-off
|
11.811 in
300.0 mm
|
White
|
1.969 in
50.0 mm
|
32.0 kg-f
|
PrimeLock
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue