Push-Fit End Cap provides general protection for metric, BSP and UNF threads from contaminants such as dirt, dust and humidity. The pressure fit design allows for easy manual application, while ensuring a secure fit. It is ideal for a variety of applications in manufacturing, storage and for transportation of components.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCFBPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | H | Thread Size | Thread Standard | View | |
---|---|---|---|---|---|---|---|
£ 0.0198 - £ 0.0308 | Request the lead time here |
0.469 in
11.9 mm
|
0.394 in
10.0 mm
|
M10
|
Metric
|
||
£ 0.0136 - £ 0.0152 | Request the lead time here |
0.736 in
18.7 mm
|
0.445 in
11.3 mm
|
3/8"
|
GAS
|
||
£ 0.0229 - £ 0.0357 | Request the lead time here |
0.705 in
17.9 mm
|
0.472 in
12.0 mm
|
M16
|
Metric
|
||
£ 0.0363 - £ 0.0564 | Request the lead time here |
0.854 in
21.7 mm
|
0.543 in
13.8 mm
|
3/4" x 16
|
UNF
|
||
£ 0.0207 - £ 0.0322 | Request the lead time here |
0.524 in
13.3 mm
|
0.508 in
12.9 mm
|
7/16" x 20
|
UNF
|
||
£ 0.0541 - £ 0.0842 | Request the lead time here |
1.528 in
38.8 mm
|
0.63 in
16.0 mm
|
M36
|
Metric
|
||
£ 0.0595 - £ 0.0662 | Request the lead time here |
1.772 in
45.0 mm
|
0.78 in
19.8 mm
|
M42
|
Metric
|
||
£ 0.0384 - £ 0.0598 | Request the lead time here |
1.157 in
29.4 mm
|
0.697 in
17.7 mm
|
1" x 14
|
UNF
|
||
£ 0.0261 - £ 0.0406 | Request the lead time here |
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
9/16" x 18
|
UNF
|
||
£ 0.0159 - £ 0.0247 | Request the lead time here |
0.736 in
18.7 mm
|
0.445 in
11.3 mm
|
3/8"
|
UNF
|
||
£ 0.0241 - £ 0.0268 | Request the lead time here |
0.776 in
19.7 mm
|
0.551 in
14.0 mm
|
M18
|
Metric
|
||
£ 0.0345 - £ 0.0536 | Request the lead time here |
1.157 in
29.4 mm
|
0.697 in
17.7 mm
|
3/4 "
|
GAS
|
||
£ 0.0351 - £ 0.0546 | Request the lead time here |
0.98 in
24.9 mm
|
0.795 in
20.2 mm
|
7/8" x 14
|
UNF
|
||
£ 0.0492 - £ 0.0766 | Request the lead time here |
1.287 in
32.7 mm
|
0.748 in
19.0 mm
|
M30
|
Metric
|
||
£ 0.0142 - £ 0.0158 | Request the lead time here |
0.913 in
23.2 mm
|
0.531 in
13.5 mm
|
1/2"
|
GAS
|
||
£ 0.0123 - £ 0.0137 | Request the lead time here |
0.469 in
11.9 mm
|
0.394 in
10.0 mm
|
1/8"
|
GAS
|
||
£ 0.0129 - £ 0.0143 | Request the lead time here |
0.583 in
14.8 mm
|
0.433 in
11.0 mm
|
1/4''
|
GAS
|
||
£ 0.0735 - £ 0.0817 | Request the lead time here |
1.772 in
45.0 mm
|
0.78 in
19.8 mm
|
1-5/8"
|
UNF
|
||
£ 0.0339 - £ 0.0528 | Request the lead time here |
1.157 in
29.4 mm
|
0.697 in
17.7 mm
|
1-1/16" x 12
|
UNF
|
||
£ 0.0735 - £ 0.0817 | Request the lead time here |
1.748 in
44.4 mm
|
0.78 in
19.8 mm
|
1-1/4"
|
GAS
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue