Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.
Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.
Commonly used in plumbing, HVAC, and industrial applications.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | Thread Size | Colour | Material | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0779 - £ 0.0924 | 95000 In stock |
18.0
|
0.472 in
12.0 mm
|
M16 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| £ 0.1301 - £ 0.1541 | 13950 In stock |
34.0
|
0.551 in
14.0 mm
|
M30 x 2;0
|
Red
|
LDPE
|
Metric
|
||
| 10256138 | £ 0.1074 - £ 0.127 | Request the lead time here |
28.5
|
0.551 in
14.0 mm
|
M26 x 1;5
|
Red
|
LDPE
|
Metric
|
|
| £ 0.0715 - £ 0.0845 | 19500 In stock |
14.0
|
0.472 in
12.0 mm
|
M12 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| £ 0.0945 - £ 0.1121 | Request the lead time here |
24.5
|
0.551 in
14.0 mm
|
M22 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| £ 0.0844 - £ 0.0999 | Request the lead time here |
20.0
|
0.551 in
14.0 mm
|
M18 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| £ 0.1672 - £ 0.1969 | 16500 In stock |
18.0
|
0.827 in
21.0 mm
|
M16 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| £ 0.0748 - £ 0.0885 | 14000 In stock |
16.0
|
0.472 in
12.0 mm
|
M14 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| £ 0.1145 - £ 0.1387 | Request the lead time here |
32.0
|
0.551 in
14.0 mm
|
M28 x 1;5
|
Red
|
LDPE
|
Metric
|
||
| 10256121 | £ 0.1007 - £ 0.1193 | Request the lead time here |
26.5
|
0.551 in
14.0 mm
|
M24 x 1;5
|
Red
|
LDPE
|
Metric
|
|
| 10256107 | £ 0.0877 - £ 0.1039 | 17200 In stock |
22.0
|
0.551 in
14.0 mm
|
M20 x 1;5
|
Red
|
LDPE
|
Metric
|
|
| £ 0.0153 - £ 0.0238 | Request the lead time here |
23.2
|
0.531 in
13.5 mm
|
1/2 in
|
Red
|
LDPE - PIR
|
GAS
|
||
| £ 0.0235 - £ 0.0366 | Request the lead time here |
15.9
|
0.472 in
12.0 mm
|
M14
|
Red
|
LDPE - PIR
|
Metric
|
||
| £ 0.0789 - £ 0.1228 | Request the lead time here |
36.0
|
0.78 in
19.8 mm
|
1-1/4 in
|
Red
|
LDPE - PIR
|
GAS
|
||
| £ 0.028 - £ 0.0435 | Request the lead time here |
16.0
|
0.528 in
13.4 mm
|
9/16-19 in
|
Red
|
LDPE - PIR
|
UNF
|
||
| £ 0.0246 - £ 0.0383 | Request the lead time here |
17.9
|
0.472 in
12.0 mm
|
M16
|
Red
|
LDPE - PIR
|
Metric
|
||
| £ 0.068 - £ 0.1057 | Request the lead time here |
47.8
|
0.677 in
17.2 mm
|
1-11/16-12 in
|
Red
|
LDPE - PIR
|
UNF
|
||
| £ 0.0213 - £ 0.0331 | Request the lead time here |
11.9
|
0.394 in
10.0 mm
|
M11
|
Red
|
LDPE - PIR
|
Metric
|
||
| £ 0.0259 - £ 0.0403 | Request the lead time here |
19.7
|
0.551 in
14.0 mm
|
M18
|
Red
|
LDPE - PIR
|
Metric
|
||
| £ 0.0364 - £ 0.0567 | Request the lead time here |
29.4
|
0.697 in
17.7 mm
|
1-1/16-13 in
|
Red
|
LDPE - PIR
|
UNF
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue