Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.
Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.
Commonly used in plumbing, HVAC, and industrial applications.
Material: LDPE, TPE Colour: Red, Blue Series Code: SR1161, SRCFBTPE, SRCFB
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | Thread Size | Colour | Material | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0526 - £ 0.0818 | Request the lead time here |
21.7
|
0.543 in
13.8 mm
|
3/4-16
|
Blue
|
TPE
|
UNF
|
||
| £ 0.0357 - £ 0.0556 | Request the lead time here |
24.9
|
0.795 in
20.2 mm
|
7/8-15 in
|
Red
|
LDPE - PIR
|
UNF
|
||
| £ 0.0317 - £ 0.0494 | Request the lead time here |
15.9
|
0.465 in
11.8 mm
|
M14
|
Blue
|
TPE
|
Metric
|
||
| £ 0.0492 - £ 0.0766 | Request the lead time here |
29.4
|
0.677 in
17.2 mm
|
1-1/16-12
|
Blue
|
TPE
|
UNF
|
||
| £ 0.023 - £ 0.0358 | Request the lead time here |
37.4
|
0.965 in
24.5 mm
|
1-3/8-12
|
Blue
|
TPE
|
UNF
|
||
| £ 0.0713 - £ 0.111 | Request the lead time here |
32.7
|
0.748 in
19.0 mm
|
1-3/16-12
|
Blue
|
TPE
|
UNF
|
||
| £ 0.0328 - £ 0.0511 | Request the lead time here |
16.0
|
0.465 in
11.8 mm
|
1/2-20
|
Blue
|
TPE
|
UNF