Full-Face Flange Protectors have a simple push-in design. They feature flexible fins that ensure a snug fit into the bore, every time. It does not require any fasteners for assembly.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCXFPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | D | A | H | DIN | h | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3437 - £ 0.3819 | Request the lead time here |
0.906 in
23.0 mm
|
1 1/4"
|
1.535 in
39.0 mm
|
|
1.26 in
32.0 mm
|
DN 32
|
1.181 in
30.0 mm
|
||
| £ 1.1214 - £ 1.246 | Request the lead time here |
|
4"
|
|
|
1.811 in
46.0 mm
|
DN 100
|
|
||
| £ 0.8842 - £ 0.9825 | Request the lead time here |
2.087 in
53.0 mm
|
2 1/2"
|
2.854 in
72.5 mm
|
|
1.417 in
36.0 mm
|
DN 65
|
1.339 in
34.0 mm
|
||
| £ 2.6935 - £ 2.9928 | Request the lead time here |
|
8"
|
|
|
2.047 in
52.0 mm
|
DN 200
|
|
||
| £ 0.2767 - £ 0.615 | Request the lead time here |
0.709 in
18.0 mm
|
1"
|
1.181 in
30.0 mm
|
|
0.984 in
25.0 mm
|
DN 25
|
0.945 in
24.0 mm
|
||
| £ 4.4266 - £ 4.9185 | Request the lead time here |
|
10"
|
|
|
2.047 in
52.0 mm
|
DN 250
|
|
||
| £ 0.4889 - £ 0.5432 | Request the lead time here |
1.575 in
40.0 mm
|
2"
|
2.224 in
56.5 mm
|
|
1.26 in
32.0 mm
|
DN 50
|
1.181 in
30.0 mm
|
||
| £ 5.5333 - £ 12.2963 | Request the lead time here |
|
12"
|
|
|
2.244 in
57.0 mm
|
DN 300
|
|
||
| £ 1.0028 - £ 2.2285 | Request the lead time here |
|
3"
|
|
|
1.417 in
36.0 mm
|
DN 80
|
|
||
| £ 1.2632 - £ 1.4036 | Request the lead time here |
|
5"
|
|
|
1.811 in
46.0 mm
|
DN 125
|
|
||
| £ 0.2016 - £ 0.4481 | Request the lead time here |
0.335 in
8.5 mm
|
1/2"
|
0.748 in
19.0 mm
|
|
0.827 in
21.0 mm
|
DN 15
|
0.787 in
20.0 mm
|
||
| £ 0.164 - £ 0.3644 | Request the lead time here |
|
3/8"
|
|
|
0.827 in
21.0 mm
|
DN 10
|
|
||
| £ 1.7957 - £ 1.9952 | Request the lead time here |
|
6"
|
|
|
1.969 in
50.0 mm
|
DN 150
|
|
||
| £ 0.4109 - £ 0.6392 | Request the lead time here |
1.181 in
30.0 mm
|
1 1/2"
|
1.791 in
45.5 mm
|
|
1.26 in
32.0 mm
|
DN 40
|
1.181 in
30.0 mm
|
||
| £ 0.2389 - £ 0.5309 | Request the lead time here |
0.512 in
13.0 mm
|
3/4"
|
0.945 in
24.0 mm
|
|
0.827 in
21.0 mm
|
DN 20
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue