Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
303 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Diameter Compatible Panel Thickness Range Type View
10224465 £ 0.0291 - £ 0.036 11735 In stock
Black
Nylon 6/6
8.7 mm
1.6 - 6.4 mm
£ 0.0864 - £ 0.1296 3000 In stock
Black
Nylon 6/6
17.8 mm
1.6 - 15.9 mm
£ 0.0455 - £ 0.0562 Request the lead time here
Black
Nylon 6/6
20 mm
15.75 - 6.35 mm
10224496 £ 0.0294 - £ 0.0363 37347 In stock
Black
Nylon 6/6
12.7 mm
1.6 - 9.5 mm
10224625 £ 0.1101 - £ 0.1359 Request the lead time here
Black
Nylon 6/6
17.8 mm
1.6 - 38.1 mm
£ 0.0632 - £ 0.078 19998 In stock
Black
Nylon 6/6
17.8 mm
1.6 - 6.4 mm
£ 0.0649 - £ 0.0801 Request the lead time here
Black
Nylon 6/6
17.8 mm
1.6 - 9.5 mm
£ 0.1108 - £ 0.1368 Request the lead time here
Black
Nylon 6/6
17.8 mm
1.6 - 44.5 mm
£ 0.0293 - £ 0.0362 2000 In stock
Black
Nylon 6/6
8.7 mm
1.6 - 9.5 mm
10224519 £ 0.056 - £ 0.0691 Request the lead time here
Black
Nylon 6/6
12.7 mm
1.6 - 15.9 mm
10224595 £ 0.0717 - £ 0.0885 Request the lead time here
Black
Nylon 6/6
17.8 mm
1.6 - 22.2 mm
10224670 £ 0.0977 - £ 0.1207 Request the lead time here
Black
Nylon 6/6
20 mm
1.6 - 12.7 mm
£ 0.0556 - £ 0.0686 Request the lead time here
Black
Nylon 6/6
12.7 mm
1.6 - 12.7 mm
£ 0.07 - £ 0.0864 2000 In stock
Black
Nylon 6/6
17.8 mm
1.6 - 19.1 mm
£ 0.0563 - £ 0.0695 2000 In stock
Black
Nylon 6/6
12.7 mm
1.6 - 19.1 mm
£ 0.0732 - £ 0.0903 Request the lead time here
Black
Nylon 6/6
17.8 mm
1.6 - 25.4 mm
£ 0.029 - £ 0.0358 12891 In stock
Black
Nylon 6/6
8.7 mm
1.6 - 3.2 mm
£ 0.0563 - £ 0.0695 Request the lead time here
5.2 mm
Black
Nylon 6/6
15.9 mm
1.8 - 6.4 mm
Type 2
£ 0.1007 - £ 0.1243 Request the lead time here
Black
Nylon 6/6
20 mm
1.6 - 25.4 mm
£ 0.1036 - £ 0.1279 4000 In stock
Black
Nylon 6/6
22.2 mm
1.6 - 19.1 mm
  • of 16
Push-In Rivet 1.6 mm 6.4 mm Nylon 6/6 Black

10224465

Price Range
£ 0.036 - £ 0.0291

Stock Levels
11735 In stock
Attributes
  • Anchor Length
    8.2 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.2 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
Push-In Rivet 1.6 mm 15.9 mm Nylon 6/6 Black

10224571

Price Range
£ 0.1296 - £ 0.0864

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    19.2 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 15.9 mm
Push-In Rivet 15.75 mm 6.35 mm Nylon 6/6 Black

10224656

Price Range
£ 0.0562 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.8 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.15 mm
  • Compatible Panel Thickness Range
    15.75 - 6.35 mm
Push-In Rivet 1.6 mm 9.5 mm Nylon 6/6 Black

10224496

Price Range
£ 0.0363 - £ 0.0294

Stock Levels
37347 In stock
Attributes
  • Anchor Length
    12 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
Push-In Rivet 1.6 mm 38.1 mm Nylon 6/6 Black

10224625

Price Range
£ 0.1359 - £ 0.1101

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    41.5 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 38.1 mm
Push-In Rivet 1.6 mm 6.4 mm Nylon 6/6 Black

10224540

Price Range
£ 0.078 - £ 0.0632

Stock Levels
19998 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
Push-In Rivet 1.6 mm 9.5 mm Nylon 6/6 Black

10224557

Price Range
£ 0.0801 - £ 0.0649

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.9 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
Push-In Rivet 1.6 mm 44.5 mm Nylon 6/6 Black

10224632

Price Range
£ 0.1368 - £ 0.1108

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    47.8 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 44.5 mm
Push-In Rivet 1.6 mm 9.5 mm Nylon 6/6 Black

10224472

Price Range
£ 0.0362 - £ 0.0293

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    11.6 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.2 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
Push-In Rivet 1.6 mm 15.9 mm Nylon 6/6 Black

10224519

Price Range
£ 0.0691 - £ 0.056

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    18.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    1.6 - 15.9 mm
Push-In Rivet 1.6 mm 22.2 mm Nylon 6/6 Black

10224595

Price Range
£ 0.0885 - £ 0.0717

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    25.5 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 22.2 mm
Push-In Rivet 1.6 mm 12.7 mm Nylon 6/6 Black

10224670

Price Range
£ 0.1207 - £ 0.0977

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    16.3 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 12.7 mm
Push-In Rivet 1.6 mm 12.7 mm Nylon 6/6 Black

10224502

Price Range
£ 0.0686 - £ 0.0556

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    15.2 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    1.6 - 12.7 mm
Push-In Rivet 1.6 mm 19.1 mm Nylon 6/6 Black

10224588

Price Range
£ 0.0864 - £ 0.07

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    22.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
Push-In Rivet 1.6 mm 19.1 mm Nylon 6/6 Black

10224526

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
2000 In stock
Attributes
  • Anchor Length
    21.5 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
Push-In Rivet 1.6 mm 25.4 mm Nylon 6/6 Black

10224601

Price Range
£ 0.0903 - £ 0.0732

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    28.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    6.4 mm
  • Compatible Panel Thickness Range
    1.6 - 25.4 mm
Push-In Rivet 1.6 mm 3.2 mm Nylon 6/6 Black

10224458

Price Range
£ 0.0358 - £ 0.029

Stock Levels
12891 In stock
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.2 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Push-In Rivet 0.203 in 0.070 in 0.250 in Nylon 6/6 Black

10224533

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    5.2 mm
  • Compatible Panel Thickness Range
    1.8 - 6.4 mm
Push-In Rivet 1.6 mm 25.4 mm Nylon 6/6 Black

10224717

Price Range
£ 0.1243 - £ 0.1007

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    29.1 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 25.4 mm
Push-In Rivet 1.6 mm 19.1 mm Nylon 6/6 Black

10224793

Price Range
£ 0.1279 - £ 0.1036

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    22.7 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.9 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm