Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Diameter | Compatible Panel Thickness Range | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10224465 | £ 0.0291 - £ 0.036 | 11735 In stock |
|
Black
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.063 - 0.252 in
1.6 - 6.4 mm
|
|
|
| £ 0.0864 - £ 0.1296 | 3000 In stock |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 0.626 in
1.6 - 15.9 mm
|
|
||
| £ 0.0455 - £ 0.0562 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
0.62 - 0.25 in
15.75 - 6.35 mm
|
|
||
| 10224496 | £ 0.0294 - £ 0.0363 | 37347 In stock |
|
Black
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.063 - 0.374 in
1.6 - 9.5 mm
|
|
|
| 10224625 | £ 0.1101 - £ 0.1359 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 1.5 in
1.6 - 38.1 mm
|
|
|
| £ 0.0632 - £ 0.078 | 19998 In stock |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 0.252 in
1.6 - 6.4 mm
|
|
||
| £ 0.0649 - £ 0.0801 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 0.374 in
1.6 - 9.5 mm
|
|
||
| £ 0.1108 - £ 0.1368 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 1.752 in
1.6 - 44.5 mm
|
|
||
| £ 0.0293 - £ 0.0362 | 2000 In stock |
|
Black
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.063 - 0.374 in
1.6 - 9.5 mm
|
|
||
| 10224519 | £ 0.056 - £ 0.0691 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.063 - 0.626 in
1.6 - 15.9 mm
|
|
|
| 10224595 | £ 0.0717 - £ 0.0885 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 0.874 in
1.6 - 22.2 mm
|
|
|
| 10224670 | £ 0.0977 - £ 0.1207 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
0.063 - 0.5 in
1.6 - 12.7 mm
|
|
|
| £ 0.0556 - £ 0.0686 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.063 - 0.5 in
1.6 - 12.7 mm
|
|
||
| £ 0.07 - £ 0.0864 | 2000 In stock |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 0.752 in
1.6 - 19.1 mm
|
|
||
| £ 0.0563 - £ 0.0695 | 2000 In stock |
|
Black
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.063 - 0.752 in
1.6 - 19.1 mm
|
|
||
| £ 0.0732 - £ 0.0903 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 1 in
1.6 - 25.4 mm
|
|
||
| £ 0.029 - £ 0.0358 | 12891 In stock |
|
Black
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
|
||
| £ 0.0563 - £ 0.0695 | Request the lead time here |
0.203 in
5.2 mm
|
Black
|
Nylon 6/6
|
0.625 in
15.9 mm
|
0.070 - 0.250 in
1.8 - 6.4 mm
|
Type 2
|
||
| £ 0.1007 - £ 0.1243 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
0.063 - 1 in
1.6 - 25.4 mm
|
|
||
| £ 0.1036 - £ 0.1279 | 4000 In stock |
|
Black
|
Nylon 6/6
|
0.874 in
22.2 mm
|
0.063 - 0.752 in
1.6 - 19.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue