Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Diameter | Compatible Panel Thickness Range | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0871 - £ 0.0927 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.315 in
8 mm
|
0.083 - 0.283 in
2.1 - 7.2 mm
|
|
||
| £ 0.0927 - £ 0.0985 | 2000 In stock |
|
Black
|
Nylon 6/6
|
0.472 in
12 mm
|
0.15 - 0.421 in
3.8 - 10.7 mm
|
|
||
| £ 0.3245 - £ 0.3387 | 16800 In stock |
0.118 in
3.0 mm
|
Natural
|
Nylon 6/6
|
0.217 in
5.5 mm
|
0.157 - 0.472 in
4.0 - 12.0 mm
|
Type 2
|
||
| £ 0.2806 - £ 0.2934 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
Nylon 6/6
|
0.433 in
11 mm
|
0.079 - 0.394 in
2.0 - 10.0 mm
|
Type 2
|
||
| £ 0.7455 - £ 0.7767 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
1.000 in
25.4 mm
|
0.067 - 1.252 in
1.7 - 31.8 mm
|
Type 2
|
||
| £ 0.6094 - £ 0.635 | Request the lead time here |
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.760 in
19.3 mm
|
0.051 - 0.902 in
1.3 - 22.9 mm
|
Type 2
|
||
| £ 0.3912 - £ 0.4068 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
Nylon 6/6
|
0.748 in
19 mm
|
0.028 - 0.315 in
0.7 - 8.0 mm
|
Type 1
|
||
| £ 0.2537 - £ 0.265 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.098 - 0.472 in
2.5 - 12.0 mm
|
Type 1
|
||
| £ 0.1842 - £ 0.1927 | 57045 In stock |
0.106 in
2.7 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6 mm
|
0.059 - 0.157 in
1.5 - 4.0 mm
|
Type 2
|
||
| £ 0.2749 - £ 0.2863 | 603 In stock |
0.22 in
5.6 mm
|
Natural
|
Nylon 6/6
|
0.512 in
13 mm
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Type 2
|
||
| 10112137 | £ 0.214 - £ 0.2225 | 6000 In stock |
0.138 in
3.5 mm
|
Black
|
Nylon
|
0.402 in
10.2 mm
|
0.252 - 0.25 in
6.4 - 6.35 mm
|
Type 2
|
|
| £ 0.3132 - £ 0.326 | 73 In stock |
0.13 in
3.3 mm
|
Black
|
Nylon 6/6
|
0.394 in
10 mm
|
0.059 - 0.177 in
1.5 - 4.5 mm
|
Type 2
|
||
| £ 0.2962 - £ 0.2962 | 755 In stock |
|
Black
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.106 - 0.299 in
2.7 - 7.6 mm
|
Type 1
|
||
| £ 0.1097 - £ 0.1143 | 23808 In stock |
|
Black
|
Nylon 6/6
|
0.437 in
11.1 mm
|
0.031 - 0.331 in
0.8 - 8.4 mm
|
Type 1
|
||
| £ 0.2112 - £ 0.2154 | 5352 In stock |
|
Black
|
Nylon 6/6
|
0.630 in
16 mm
|
0.047 - 0.236 in
1.2 - 6.0 mm
|
Type 1
|
||
| £ 0.0938 - £ 0.0997 | 99 In stock |
|
Black
|
Nylon 6/6
|
0.630 in
16 mm
|
0.083 - 0.283 in
2.1 - 7.2 mm
|
|
||
| 21000 In stock |
0.276 in
7.0 mm
|
Natural
|
Nylon 6
|
0.748 in
19.0 mm
|
0.028 - 0.787 in
0.7 - 20.0 mm
|
Type 3
|
|||
| £ 0.5287 - £ 0.5513 | 14515 In stock |
0.276 in
7.0 mm
|
Black
|
Nylon
|
0.748 in
19.0 mm
|
0.059 - 0.551 in
1.5 - 14.0 mm
|
Type 1
|
||
| £ 0.2026 - £ 0.2112 | 86 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.433 in
11.0 mm
|
0.028 - 0.512 in
0.7 - 13.0 mm
|
Type 1
|
||
| £ 0.1785 - £ 0.2121 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
Nylon 6/6
|
0.619 in
15.7 mm
|
0.083 - 10.126 in
2.1 - 257.2 mm
|
Type 1