Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Diameter | Compatible Panel Thickness Range | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0985 - £ 0.1216 | 1000 In stock |
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
0.063 - 0.752 in
1.6 - 19.1 mm
|
|
||
| £ 0.0563 - £ 0.0695 | 2000 In stock |
|
Black
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.063 - 0.752 in
1.6 - 19.1 mm
|
|
||
| £ 0.0732 - £ 0.0903 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 1 in
1.6 - 25.4 mm
|
|
||
| £ 0.0977 - £ 0.1207 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
0.063 - 0.626 in
1.6 - 15.9 mm
|
|
||
| 10223932 | £ 0.0525 - £ 0.0637 | 26960 In stock |
0.118 in
3.0 mm
|
Black
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.063 - 0.236 in
1.6 - 6.0 mm
|
Type 2
|
|
| £ 0.1115 - £ 0.1377 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
0.661 in
16.8 mm
|
0.063 - 1.969 in
1.6 - 50.0 mm
|
Type 2
|
||
| £ 0.1014 - £ 0.1252 | 1100 In stock |
|
Black
|
Nylon 6/6
|
1.000 in
25.4 mm
|
0.063 - 0.252 in
1.6 - 6.4 mm
|
|
||
| £ 0.0297 - £ 0.0367 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.063 - 0.236 in
1.6 - 6.0 mm
|
Type 2
|
||
| 10580042 | £ 0.0667 - £ 0.0824 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.062 - 0.5 in
1.57 - 12.7 mm
|
|
|
| 10224649 | £ 0.1115 - £ 0.1377 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
0.063 - 2 in
1.6 - 50.8 mm
|
|
|
| £ 0.0632 - £ 0.078 | 19998 In stock |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 0.252 in
1.6 - 6.4 mm
|
|
||
| 10224625 | £ 0.1101 - £ 0.1359 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 1.5 in
1.6 - 38.1 mm
|
|
|
| £ 0.0801 - £ 0.1234 | 6994 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon 6/6
|
0.441 in
11.2 mm
|
0.063 - 0.394 in
1.6 - 10.0 mm
|
Type 2
|
||
| 10223956 | £ 0.0291 - £ 0.036 | 14961 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon 6/6
|
0.441 in
11.2 mm
|
0.063 - 0.236 in
1.6 - 6.0 mm
|
Type 2
|
|
| £ 0.1861 - £ 0.2298 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
Nylon 6/6
|
0.870 in
22.1 mm
|
0.063 - 1.752 in
1.6 - 44.5 mm
|
Type 2
|
||
| £ 0.0563 - £ 0.0695 | 1000 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.063 - 1.024 in
1.6 - 26.0 mm
|
Type 2
|
||
| £ 0.1043 - £ 0.1287 | Request the lead time here |
|
Black
|
Nylon 6/6
|
1.000 in
25.4 mm
|
0.063 - 0.5 in
1.6 - 12.7 mm
|
|
||
| 10224854 | £ 0.0934 - £ 0.1153 | 20025 In stock |
0.311 in
7.9 mm
|
Black
|
Nylon 6/6
|
0.886 in
22.5 mm
|
0.063 - 0.5 in
1.6 - 12.7 mm
|
Type 2
|
|
| £ 0.0934 - £ 0.1153 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
Nylon 6/6
|
0.874 in
22.2 mm
|
0.063 - 0.5 in
1.6 - 12.7 mm
|
Type 2
|
||
| £ 0.07 - £ 0.0864 | 2000 In stock |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 0.752 in
1.6 - 19.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue