Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Diameter | Compatible Panel Thickness Range | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0864 - £ 0.1296 | 3000 In stock |
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.063 - 0.626 in
1.6 - 15.9 mm
|
|
||
| £ 0.0455 - £ 0.0562 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
0.62 - 0.25 in
15.75 - 6.35 mm
|
|
||
| £ 0.1028 - £ 0.1269 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
0.063 - 1.5 in
1.6 - 38.1 mm
|
|
||
| £ 0.1086 - £ 0.1342 | 3942 In stock |
|
Black
|
Nylon 6/6
|
0.874 in
22.2 mm
|
0.063 - 1 in
1.6 - 25.4 mm
|
|
||
| 10224892 | £ 0.2195 - £ 0.271 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
Nylon 6/6
|
1.000 in
25.4 mm
|
0.063 - 1 in
1.6 - 25.4 mm
|
Type 2
|
|
| £ 0.0632 - £ 0.078 | 150935 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
0.661 in
16.8 mm
|
0.063 - 0.236 in
1.6 - 6.0 mm
|
Type 2
|
||
| £ 0.0998 - £ 0.1232 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
0.063 - 1.252 in
1.6 - 31.8 mm
|
|
||
| £ 0.0963 - £ 0.1189 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.874 in
22.2 mm
|
0.063 - 0.874 in
1.6 - 22.2 mm
|
|
||
| £ 0.0934 - £ 0.1153 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.874 in
22.2 mm
|
0.063 - 0.374 in
1.6 - 9.5 mm
|
|
||
| £ 0.0841 - £ 0.1038 | 548 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.475 in
12.1 mm
|
1 in
25.4 mm
|
Type 2
|
||
| 10365946 | £ 0.0563 - £ 0.0695 | Request the lead time here |
0.217 in
5.5 mm
|
Black
|
Nylon 6/6
|
0.650 in
16.5 mm
|
0.059 - 0.559 in
1.5 - 14.2 mm
|
Type 1
|
|
| £ 0.0556 - £ 0.0686 | Request the lead time here |
0.185 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.031 - 0.512 in
0.8 - 13 mm
|
Type 1
|
||
| £ 0.0615 - £ 0.0759 | 12000 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.475 in
12.1 mm
|
0.752 in
19.1 mm
|
Type 2
|
||
| £ 0.0556 - £ 0.0686 | Request the lead time here |
0.185 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.437 in
11.1 mm
|
0.031 - 0.512 in
0.8 - 13 mm
|
Type 1
|
||
| £ 0.0609 - £ 0.0751 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.475 in
12.1 mm
|
0.5 in
12.7 mm
|
Type 2
|
||
| £ 0.0883 - £ 0.1091 | Request the lead time here |
0.185 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.445 in
11.3 mm
|
0.031 - 0.15 in
0.8 - 3.8 mm
|
Type 1
|
||
| £ 0.1785 - £ 0.2121 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
Nylon 6/6
|
0.619 in
15.7 mm
|
0.083 - 10.126 in
2.1 - 257.2 mm
|
Type 1
|
||
| £ 0.065 - £ 0.0802 | 23000 In stock |
0.189 in
4.8 mm
|
Black
|
PP
|
0.300 in
7.6 mm
|
0.126 - 0.449 in
3.2 - 11.4 mm
|
Type 1
|
||
| £ 0.0667 - £ 0.0824 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.503 in
12.8 mm
|
0.120 - 0.400 in
3 - 10.2 mm
|
Type 1
|
||
| £ 0.0338 - £ 0.0418 | 31210 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.435 in
11 mm
|
0.031 - 0.331 in
0.8 - 8.4 mm
|
Type 1