Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Diameter | Compatible Panel Thickness Range | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0883 - £ 0.1091 | Request the lead time here |
0.185 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.445 in
11.3 mm
|
0.031 - 0.15 in
0.8 - 3.8 mm
|
Type 1
|
||
| £ 0.0609 - £ 0.0751 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.475 in
12.1 mm
|
0.5 in
12.7 mm
|
Type 2
|
||
| £ 0.0622 - £ 0.0768 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.450 in
11.4 mm
|
1 in
25.4 mm
|
Type 2
|
||
| £ 0.0611 - £ 0.0755 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.450 in
11.4 mm
|
0.626 in
15.9 mm
|
Type 2
|
||
| 10365854 | £ 0.0972 - £ 0.12 | Request the lead time here |
0.185 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.441 in
11.2 mm
|
0.031 - 0.331 in
0.8 - 8.4 mm
|
Type 2
|
|
| £ 0.0615 - £ 0.0759 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.450 in
11.4 mm
|
0.752 in
19.1 mm
|
Type 2
|
||
| £ 0.0417 - £ 0.0515 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.929 in
23.6 mm
|
Type 2
|
||
| £ 0.0905 - £ 0.1118 | 2999 In stock |
0.161 in
4.1 mm
|
Black
|
Nylon 6/6
|
0.359 in
9.1 mm
|
0.039 - 0.252 in
1 - 6.4 mm
|
Type 1
|
||
| £ 0.3019 - £ 0.3146 | 112800 In stock |
|
Black
|
Nylon 6/6
|
0.512 in
13 mm
|
0.039 - 1.063 in
1.0 - 27.0 mm
|
Type 1
|
||
| £ 0.2409 - £ 0.2508 | 38608 In stock |
|
Natural
|
Nylon 6/6
|
0.236 in
6 mm
|
0.059 - 0.591 in
1.5 - 15.0 mm
|
Type 1
|
||
| £ 0.3387 - £ 0.3529 | 6699 In stock |
|
Black
|
Nylon 6/6
|
0.551 in
14 mm
|
0.079 - 0.748 in
2.0 - 19.0 mm
|
Type 1
|
||
| £ 0.3019 - £ 0.3146 | 20754 In stock |
|
Natural
|
Nylon 6/6
|
0.512 in
13 mm
|
0.039 - 1.063 in
1.0 - 27.0 mm
|
Type 1
|
||
| £ 0.1927 - £ 0.2012 | 49018 In stock |
|
Natural
|
Nylon 6/6
|
0.236 in
6 mm
|
0.059 - 0.315 in
1.5 - 8.0 mm
|
Type 1
|
||
| £ 0.2877 - £ 0.299 | 99 In stock |
|
Natural
|
Nylon 6/6
|
0.472 in
12 mm
|
0.059 - 0.217 in
1.5 - 5.5 mm
|
Type 2
|
||
| £ 0.2409 - £ 0.2508 | 21438 In stock |
|
Black
|
Nylon 6/6
|
0.236 in
6 mm
|
0.059 - 0.591 in
1.5 - 15.0 mm
|
Type 1
|
||
| £ 0.3387 - £ 0.3529 | 240 In stock |
|
Natural
|
Nylon 6/6
|
0.551 in
14 mm
|
0.079 - 0.748 in
2.0 - 19.0 mm
|
Type 1
|
||
| £ 0.1392 - £ 0.1445 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.433 in
11.0 mm
|
0.067 - 0.315 in
1.7 - 8.0 mm
|
Type 2
|
||
| £ 0.0774 - £ 0.0956 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.750 in
19.1 mm
|
0.051 - 0.874 in
1.3 - 22.2 mm
|
Type 2
|
||
| 10366530 | £ 0.0394 - £ 0.0487 | Request the lead time here |
0.181 in
4.6 mm
|
Black
|
Nylon 6/6
|
0.437 in
11.1 mm
|
0.035 - 0.209 in
0.9 - 5.3 mm
|
Type 2
|
|
| £ 0.3855 - £ 0.4011 | 939 In stock |
0.315 in
8.0 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.13 - 0.5 in
3.3 - 12.7 mm
|
Type 2