Push In Rivet, also known as a H Type Rivet, has a bevelled head design. The bevel design helps facilitates efficient assembly and removal.
The rivet is installed by quickly and easily inserting it into the work piece. Press down on the pin, which engages the "H-shaped" grommet. Once the pin is inserted into the grommet, the grommet legs expand and lock the rivet assembly firmly into position. Once the rivet assembly is installed, the head of the pin protrudes from the panel surface, but gives a nice clean and finished look nonetheless.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Head Height | Head Diameter | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.138 - £ 0.1431 | 138750 In stock |
0.122 in
3.1 mm
|
Black
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
|
||
| £ 0.1328 - £ 0.1383 | Request the lead time here |
0.122 in
3.1 mm
|
White
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
|
||
| £ 0.2041 - £ 0.214 | Request the lead time here |
0.142 in
3.6 mm
|
Black
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
|
||
| £ 0.138 - £ 0.1431 | Request the lead time here |
0.122 in
3.1 mm
|
Black
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
|
||
| £ 0.2041 - £ 0.214 | Request the lead time here |
0.142 in
3.6 mm
|
White
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
|
||
| £ 0.138 - £ 0.1431 | Request the lead time here |
0.122 in
3.1 mm
|
White
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
|
||
| £ 0.138 - £ 0.1431 | Request the lead time here |
0.142 in
3.6 mm
|
Black
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
|
||
| £ 0.1353 - £ 0.1403 | Request the lead time here |
0.122 in
3.1 mm
|
Black
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
0.142 in
3.6 mm
|
White
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
|
||
| £ 0.138 - £ 0.1431 | Request the lead time here |
0.122 in
3.1 mm
|
White
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
0.142 in
3.6 mm
|
Black
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
|
||
| £ 0.138 - £ 0.1431 | Request the lead time here |
0.122 in
3.1 mm
|
White
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
|
||
| £ 0.138 - £ 0.1431 | Request the lead time here |
0.142 in
3.6 mm
|
White
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
|
||
| £ 0.138 - £ 0.1431 | Request the lead time here |
0.122 in
3.1 mm
|
White
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
|
||
| £ 0.1016 - £ 0.1016 | Request the lead time here |
0.146 in
3.7 mm
|
Black
|
0.039 in
1.0 mm
|
0.252 in
6.4 mm
|
0.087 - 0.122 in
2.2 - 3.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue