Heat Sink Rivets are spring mounted. They are used to fasten a heat sink to a processor chip on a PCB. The metal spring provides continuous pressure to the heat sink until thermal adhesive cures.
Our range has two options. One has a Chrome Plated Steel spring and the other a Stainless Steel spring. The Stainless Steel option can also be installed using a cross head screwdriver.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Fixed Panel Hole Diameter | Maximum Fixed Panel Hole Diameter | Style | Panel Thickness | Anchor Length | Hole Size | View | |
|---|---|---|---|---|---|---|---|---|---|
| HSR-1 | £ 0.197 - £ 0.2055 | Request the lead time here | 
0.126 in
 
3.2 mm
 | 
0.157 in
 
4.0 mm
 | 
1
 | 
0.315 in
 
8.0 mm
 | 
0.646 in
 
16.4 mm
 | 
0.118 in
 
3.0 mm
 | |
| £ 0.3401 - £ 0.3401 | Request the lead time here | 
0.122 in
 
3.1 mm
 | 
0.138 in
 
3.5 mm
 | 
2
 | 
0.358 in
 
9.1 mm
 | 
0.823 in
 
20.9 mm
 | 
0.122 in
 
3.1 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue