Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| 10224175 | £ 0.0313 - £ 0.0386 | Request the lead time here |
Nylon 6/6
|
0.123 in
3.1 mm
|
0.065 in
1.7 mm
|
0.344 in
8.7 mm
|
0.165 - 0.173 in
4.2 - 4.4 mm
|
|
| £ 0.0563 - £ 0.0695 | Request the lead time here |
Nylon 6/6
|
0.068 in
1.7 mm
|
0.375 in
9.5 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0239 - £ 0.0295 | 137245 In stock |
Nylon 6/6
|
0.070 in
1.8 mm
|
0.450 in
11.4 mm
|
0.344 in
8.7 mm
|
0.161 - 0.173 in
4.1 - 4.4 mm
|
||
| £ 0.0532 - £ 0.0657 | Request the lead time here |
Nylon 6/6
|
0.049 in
1.2 mm
|
0.126 in
3.2 mm
|
0.500 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.0796 - £ 0.0984 | Request the lead time here |
Nylon 6/6
|
0.070 in
1.8 mm
|
0.365 in
9.3 mm
|
0.594 in
15.1 mm
|
0.244 - 0.26 in
6.2 - 6.6 mm
|
||
| £ 0.1053 - £ 0.13 | Request the lead time here |
Nylon 6/6
|
0.033 in
0.8 mm
|
0.197 in
5 mm
|
0.344 in
8.7 mm
|
0.256 - 0.264 in
6.5 - 6.7 mm
|
||
| 10224113 | £ 0.0317 - £ 0.0392 | Request the lead time here |
Nylon 6/6
|
0.025 in
0.6 mm
|
0.135 in
3.4 mm
|
0.203 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
|
| £ 0.0527 - £ 0.0651 | Request the lead time here |
Nylon 6/6
|
0.057 in
1.4 mm
|
0.099 in
2.5 mm
|
0.500 in
12.7 mm
|
0.244 - 0.252 in
6.2 - 6.4 mm
|
||
| £ 0.0758 - £ 0.0936 | Request the lead time here |
Nylon 6/6
|
0.063 in
1.6 mm
|
0.402 in
10.2 mm
|
0.500 in
12.7 mm
|
0.244 - 0.252 in
6.2 - 6.4 mm
|
||
| £ 0.0421 - £ 0.0519 | Request the lead time here |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.315 in
8 mm
|
0.141 in
3.6 mm
|
0.094 - 0.11 in
2.4 - 2.8 mm
|
||
| £ 0.0303 - £ 0.0374 | Request the lead time here |
Nylon 6/6
|
0.034 in
0.9 mm
|
0.121 in
3.1 mm
|
0.203 in
5.2 mm
|
0.118 - 0.126 in
3.0 - 3.2 mm
|
||
| 10224083 | £ 0.0374 - £ 0.0462 | 2076 In stock |
Nylon 6/6
|
0.040 in
1 mm
|
0.121 in
3.1 mm
|
0.312 in
7.9 mm
|
0.13 - 0.134 in
3.3 - 3.4 mm
|
|
| £ 0.0733 - £ 0.0905 | Request the lead time here |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.315 in
8 mm
|
0.391 in
9.9 mm
|
0.15 - 0.181 in
3.8 - 4.6 mm
|
||
| £ 0.0628 - £ 0.0775 | 1041 In stock |
Nylon 6/6
|
0.040 in
1 mm
|
0.190 in
4.8 mm
|
0.203 in
5.2 mm
|
0.13 - 0.15 in
3.3 - 3.8 mm
|
||
| £ 0.2494 - £ 0.2593 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.13 in
3.3 mm
|
0.472 in
12.0 mm
|
0.197 - 0.209 in
5.0 - 5.3 mm
|
||
| £ 0.3756 - £ 0.3912 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.244 - 0.252 in
6.2 - 6.4 mm
|
||
| £ 0.3444 - £ 0.3586 | 148 In stock |
Nylon
|
0.106 in
2.7 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.2735 - £ 0.2849 | 900 In stock |
Nylon
|
0.106 in
2.7 mm
|
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
0.217 - 0.232 in
5.5 - 5.9 mm
|
||
| £ 0.2438 - £ 0.2537 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.638 in
16.2 mm
|
0.374 in
9.5 mm
|
0.181 - 0.189 in
4.6 - 4.8 mm
|
||
| £ 0.2919 - £ 0.3033 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm