Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1715 - £ 0.1785 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.138 in
3.5 mm
|
0.205 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| £ 0.2083 - £ 0.2168 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.449 in
11.4 mm
|
0.343 in
8.7 mm
|
0.161 - 0.173 in
4.1 - 4.4 mm
|
||
| £ 0.1771 - £ 0.1842 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.067 in
1.7 mm
|
0.185 in
4.7 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| £ 0.1715 - £ 0.1785 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.236 in
6.0 mm
|
0.205 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| £ 0.2211 - £ 0.2296 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.134 in
3.4 mm
|
0.343 in
8.7 mm
|
0.165 - 0.173 in
4.2 - 4.4 mm
|
||
| £ 0.0479 - £ 0.0591 | Request the lead time here |
Nylon 6/6
|
0.055 in
1.4 mm
|
0.075 in
1.9 mm
|
0.187 in
4.7 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| £ 0.069 - £ 0.0852 | 152 In stock |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
|
||
| £ 0.0764 - £ 0.0944 | 999 In stock |
Nylon 6/6
|
0.074 in
1.9 mm
|
0.24 in
6.1 mm
|
0.344 in
8.7 mm
|
|
||
| 10365557 | £ 0.0316 - £ 0.0391 | Request the lead time here |
Nylon 6/6
|
0.040 in
1 mm
|
0.126 in
3.2 mm
|
0.312 in
7.9 mm
|
|
|
| £ 0.0546 - £ 0.0675 | Request the lead time here |
Nylon 6/6
|
0.040 in
1 mm
|
0.031 in
0.8 mm
|
0.328 in
8.3 mm
|
0.154 - 0.161 in
3.9 - 4.1 mm
|
||
| £ 0.1941 - £ 0.2026 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
0.094 - 0.118 in
2.4 - 3.0 mm
|
||
| £ 0.2012 - £ 0.2097 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.315 in
8.0 mm
|
0.39 in
9.9 mm
|
0.15 - 0.181 in
3.8 - 4.6 mm
|
||
| £ 0.1871 - £ 0.1956 | Request the lead time here |
Nylon
|
0.106 in
2.7 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
0.094 - 0.098 in
2.4 - 2.5 mm
|
||
| £ 0.0817 - £ 0.0833 | Request the lead time here |
PP
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.244 in
4.0 - 6.2 mm
|
||
| £ 0.1284 - £ 0.1309 | 17645 In stock |
Nylon 6/6
|
0.118 in
3.0 mm
|
0.13 in
3.3 mm
|
0.472 in
12.0 mm
|
0.197 - 0.209 in
5.0 - 5.3 mm
|
||
| £ 0.1342 - £ 0.137 | 1719 In stock |
Nylon 6/6
|
0.043 in
1.1 mm
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| 10093740 | £ 0.1267 - £ 0.1294 | 441 In stock |
Nylon 6/6
|
0.067 in
1.7 mm
|
0.248 in
6.3 mm
|
0.343 in
8.7 mm
|
0.173 - 0.189 in
4.4 - 4.8 mm
|
|
| 10093757 | £ 0.5754 - £ 0.5754 | 3560 In stock |
Nylon 6/6
|
0.071 in
1.8 mm
|
1.732 in
44.0 mm
|
0.394 in
10.0 mm
|
0.228 - 0.256 in
5.8 - 6.5 mm
|
|
| £ 0.1502 - £ 0.153 | 22455 In stock |
Nylon
|
0.118 in
3.0 mm
|
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
0.217 - 0.232 in
5.5 - 5.9 mm
|
||
| £ 0.1885 - £ 0.1927 | 630 In stock |
Nylon 6/6
|
0.055 in
1.4 mm
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue