Menu Search

Push-In Rivets - Snap Lock Pins

In stock

A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.

Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.

This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.

Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.

  • Material: Nylon 6/6
  • UL94 V2 Flame Rated
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
34 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Height Head Diameter Compatible Panel Thickness Range Type View
SLPA125-750-01 £ 0.2195 - £ 0.2512 500 In stock
3.2 mm
1.2 mm
5.2 mm
19.1 mm
4
£ 0.1119 - £ 0.1353 Request the lead time here
2.5 mm
1.3 mm
5.2 mm
10.5 mm
3
SLP100-307-01 £ 0.1161 - £ 0.1414 9200 In stock
2.5 mm
1.3 mm
5.2 mm
7.8 mm
1
£ 0.1161 - £ 0.1414 940 In stock
2.5 mm
1.3 mm
5.2 mm
4.5 mm
1
£ 0.1119 - £ 0.1353 20876 In stock
2.5 mm
1.3 mm
5.2 mm
4.5 mm
2
SLP-1-413-01 £ 0.1119 - £ 0.1353 3420 In stock
2.5 mm
1.3 mm
5.2 mm
10.5 mm
2
SLP100-221-01 £ 0.1951 - £ 0.2036 370988 In stock
2.5 mm
1.3 mm
5.2 mm
5.6 mm
1
£ 0.1056 - £ 0.128 7000 In stock
2.5 mm
1.3 mm
5.2 mm
8.4 mm
3
SLPA125-625-01 £ 0.2195 - £ 0.2512 5000 In stock
3.2 mm
1.2 mm
5.2 mm
15.9 mm
4
SLP-1-221-01 £ 0.1119 - £ 0.1353 12900 In stock
2.5 mm
1.3 mm
5.2 mm
5.6 mm
2
£ 0.0659 - £ 0.0702 14000 In stock
2.5 mm
1.3 mm
5.2 mm
16.2 mm
2
£ 0.1161 - £ 0.1414 9000 In stock
2.5 mm
1.3 mm
5.2 mm
6.2 mm
1
£ 0.1119 - £ 0.1353 3000 In stock
2.5 mm
1.3 mm
5.2 mm
6.2 mm
3
SLP-1-307-01 £ 0.1119 - £ 0.1353 48500 In stock
2.5 mm
1.3 mm
5.2 mm
7.8 mm
2
£ 0.1119 - £ 0.1353 Request the lead time here
2.5 mm
1.3 mm
5.2 mm
6.0 mm
3
SLP-2-307-01 £ 0.1119 - £ 0.1353 900 In stock
2.5 mm
1.3 mm
5.2 mm
7.8 mm
3
£ 0.1119 - £ 0.1353 9000 In stock
2.5 mm
1.3 mm
5.2 mm
4.5 mm
3
£ 0.1292 - £ 0.1475 Request the lead time here
3.2 mm
1.3 mm
5.1 mm
4.7 mm
2
SLPA125-375-01 £ 0.1853 - £ 0.2122 4690 In stock
3.2 mm
1.2 mm
5.2 mm
9.5 mm
4
£ 0.1119 - £ 0.1353 Request the lead time here
2.5 mm
1.3 mm
5.2 mm
8.4 mm
2
  • of 2
Snap Rivet 3.2 mm 19.1 mm 19.1 mm Nylon Natural

SLPA125-750-01

Price Range
£ 0.2512 - £ 0.2195

Stock Levels
500 In stock
Attributes
  • Anchor Length
    23.1 mm
  • Compatible Panel Thickness Range
    19.1 mm
  • Compatible Hole Diameter
    3.2 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.2 mm
Snap Rivet 2.5 mm 10.5 mm 10.5 mm Nylon Natural

SLP-2-413-01

Price Range
£ 0.1353 - £ 0.1119

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.4 mm
  • Compatible Panel Thickness Range
    10.5 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 7.8 mm 7.8 mm Nylon Natural

SLP100-307-01

Price Range
£ 0.1414 - £ 0.1161

Stock Levels
9200 In stock
Attributes
  • Anchor Length
    9.8 mm
  • Compatible Panel Thickness Range
    7.8 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 4.5 mm 4.5 mm Nylon Natural

SLP100-177-01

Price Range
£ 0.1414 - £ 0.1161

Stock Levels
940 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Compatible Panel Thickness Range
    4.5 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 4.5 mm 4.5 mm Nylon Natural

SLP-1-177-01

Price Range
£ 0.1353 - £ 0.1119

Stock Levels
20876 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Compatible Panel Thickness Range
    4.5 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 10.5 mm 10.5 mm Nylon Natural

SLP-1-413-01

Price Range
£ 0.1353 - £ 0.1119

Stock Levels
3420 In stock
Attributes
  • Anchor Length
    12.5 mm
  • Compatible Panel Thickness Range
    10.5 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 5.6 mm 5.6 mm Nylon Natural

SLP100-221-01

Price Range
£ 0.2036 - £ 0.1951

Stock Levels
370988 In stock
Attributes
  • Anchor Length
    7.6 mm
  • Compatible Panel Thickness Range
    5.6 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 8.4 mm 8.4 mm Nylon Natural

SLP-2-330-01

Price Range
£ 0.128 - £ 0.1056

Stock Levels
7000 In stock
Attributes
  • Anchor Length
    10.3 mm
  • Compatible Panel Thickness Range
    8.4 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 3.2 mm 15.9 mm 15.9 mm Nylon Natural

SLPA125-625-01

Price Range
£ 0.2512 - £ 0.2195

Stock Levels
5000 In stock
Attributes
  • Anchor Length
    19.9 mm
  • Compatible Panel Thickness Range
    15.9 mm
  • Compatible Hole Diameter
    3.2 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.2 mm
Snap Rivet 2.5 mm 5.6 mm 5.6 mm Nylon Natural

SLP-1-221-01

Price Range
£ 0.1353 - £ 0.1119

Stock Levels
12900 In stock
Attributes
  • Anchor Length
    7.6 mm
  • Compatible Panel Thickness Range
    5.6 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 16.2 mm 16.2 mm Nylon Natural

SLP-1-638-01

Price Range
£ 0.0702 - £ 0.0659

Stock Levels
14000 In stock
Attributes
  • Anchor Length
    18.2 mm
  • Compatible Panel Thickness Range
    16.2 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 6.2 mm 6.2 mm Nylon Natural

SLP100-245-01

Price Range
£ 0.1414 - £ 0.1161

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    8.2 mm
  • Compatible Panel Thickness Range
    6.2 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 6.2 mm 6.2 mm Nylon Natural

SLP-2-245-01

Price Range
£ 0.1353 - £ 0.1119

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    8.1 mm
  • Compatible Panel Thickness Range
    6.2 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 7.8 mm 7.8 mm Nylon Natural

SLP-1-307-01

Price Range
£ 0.1353 - £ 0.1119

Stock Levels
48500 In stock
Attributes
  • Anchor Length
    9.8 mm
  • Compatible Panel Thickness Range
    7.8 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 6.0 mm 6.0 mm Nylon Natural

SLP-2-236-01

Price Range
£ 0.1353 - £ 0.1119

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.9 mm
  • Compatible Panel Thickness Range
    6.0 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 7.8 mm 7.8 mm Nylon Natural

SLP-2-307-01

Price Range
£ 0.1353 - £ 0.1119

Stock Levels
900 In stock
Attributes
  • Anchor Length
    9.7 mm
  • Compatible Panel Thickness Range
    7.8 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 2.5 mm 4.5 mm 4.5 mm Nylon Natural

SLP-2-177-01

Price Range
£ 0.1353 - £ 0.1119

Stock Levels
9000 In stock
Attributes
  • Anchor Length
    6.4 mm
  • Compatible Panel Thickness Range
    4.5 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm
Snap Rivet 3.2 mm 4.7 mm 4.7 mm Nylon Natural

SLP125-187-01

Price Range
£ 0.1475 - £ 0.1292

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    6.6 mm
  • Compatible Panel Thickness Range
    4.7 mm
  • Compatible Hole Diameter
    3.2 mm
  • Head Diameter
    5.1 mm
  • Head Height
    1.3 mm
Snap Rivet 3.2 mm 9.5 mm 9.5 mm Nylon Natural

SLPA125-375-01

Price Range
£ 0.2122 - £ 0.1853

Stock Levels
4690 In stock
Attributes
  • Anchor Length
    13.5 mm
  • Compatible Panel Thickness Range
    9.5 mm
  • Compatible Hole Diameter
    3.2 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.2 mm
Snap Rivet 2.5 mm 8.4 mm 8.4 mm Nylon Natural

SLP-1-330-01

Price Range
£ 0.1353 - £ 0.1119

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.4 mm
  • Compatible Panel Thickness Range
    8.4 mm
  • Compatible Hole Diameter
    2.5 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.3 mm