Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.
Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.
This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.
Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Head Diameter | Compatible Panel Thickness Range | Type | View | |
|---|---|---|---|---|---|---|---|---|
| SLPA125-750-01 | £ 0.2239 - £ 0.2562 | 500 In stock |
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.752 in
19.1 mm
|
|
|
| SLP100-413-01 | £ 0.1184 - £ 0.1443 | 3600 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.413 in
10.5 mm
|
|
|
| SLP-2-307-01 | £ 0.1141 - £ 0.138 | 900 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.307 in
7.8 mm
|
|
|
| SLP-1-316-01 | £ 0.1141 - £ 0.138 | 6900 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.315 in
8.0 mm
|
|
|
| £ 0.1141 - £ 0.138 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.244 in
6.2 mm
|
|
||
| £ 0.1114 - £ 0.1347 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.315 in
8.0 mm
|
|
||
| SLP100-307-01 | £ 0.1184 - £ 0.1443 | 1200 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.307 in
7.8 mm
|
|
|
| £ 0.1141 - £ 0.138 | 3000 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.331 in
8.4 mm
|
|
||
| SLP-1-307-01 | £ 0.1141 - £ 0.138 | 46500 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.307 in
7.8 mm
|
|
|
| £ 0.1141 - £ 0.138 | 8000 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.244 in
6.2 mm
|
|
||
| £ 0.1141 - £ 0.138 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.177 in
4.5 mm
|
|
||
| £ 0.2239 - £ 0.2562 | Request the lead time here |
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.189 in
4.8 mm
|
|
||
| £ 0.0788 - £ 0.0838 | 15354 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.331 in
8.4 mm
|
|
||
| £ 0.1141 - £ 0.138 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.638 in
16.2 mm
|
|
||
| £ 0.1184 - £ 0.1443 | 17000 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.638 in
16.2 mm
|
|
||
| £ 0.1141 - £ 0.138 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.413 in
10.5 mm
|
|
||
| £ 0.1141 - £ 0.138 | 1000 In stock |
0.098 in
2.5 mm
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.236 in
6.0 mm
|
3
|
||
| £ 0.0673 - £ 0.0716 | 12000 In stock |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.638 in
16.2 mm
|
|
||
| SLPA125-625-01 | £ 0.2239 - £ 0.2562 | 3000 In stock |
|
0.047 in
1.2 mm
|
0.205 in
5.2 mm
|
0.626 in
15.9 mm
|
|
|
| £ 0.1141 - £ 0.138 | Request the lead time here |
|
0.050 in
1.3 mm
|
0.210 in
5.3 mm
|
0.177 in
4.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue