Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0516 - £ 0.0537 | 3000 In stock |
0.126 in
3.2 mm
|
Black
|
Nylon
|
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
||
£ 0.0713 - £ 0.0742 | Request the lead time here |
0.160 in
4.1 mm
|
Black
|
Nylon
|
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
£ 0.0857 - £ 0.0894 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.281 in
7.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
£ 0.0762 - £ 0.0795 | Request the lead time here |
0.187 in
4.7 mm
|
Black
|
Nylon
|
0.075 in
1.9 mm
|
0.281 in
7.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
||
61PR900000B | £ 0.0851 - £ 0.0887 | Request the lead time here |
0.126 in
3.2 mm
|
Black
|
Nylon
|
0.047 in
1.2 mm
|
0.189 in
4.8 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
|
£ 0.0305 - £ 0.0377 | Request the lead time here |
0.224 in
5.7 mm
|
Natural
|
Nylon
|
0.079 in
2 mm
|
0.378 in
9.6 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
PPR-6060B | £ 0.1092 - £ 0.1138 | Request the lead time here |
0.24 in
6.1 mm
|
Black
|
PE
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.098 - 0.161 in
2.5 - 4.1 mm
|
|
£ 0.1233 - £ 0.1284 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.28 in
7.1 mm
|
0.039 - 0.374 in
1.0 - 9.5 mm
|
||
£ 0.0538 - £ 0.0559 | 56750 In stock |
0.118 in
3.0 mm
|
White
|
Nylon
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
PPR-2 | £ 0.1573 - £ 0.1601 | 5643 In stock |
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm
|
|
£ 0.1984 - £ 0.2069 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
£ 0.1771 - £ 0.1842 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm
|
||
£ 0.0474 - £ 0.0494 | Request the lead time here |
0.118 in
3.0 mm
|
Natural
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
£ 0.1084 - £ 0.1129 | 900 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
£ 0.0739 - £ 0.0786 | Request the lead time here |
0.24 in
6.1 mm
|
White
|
PE
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.098 - 0.161 in
2.5 - 4.1 mm
|
||
£ 0.123 - £ 0.1281 | Request the lead time here |
0.276 in
7.0 mm
|
White
|
Nylon
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
£ 0.0691 - £ 0.0721 | 34000 In stock |
0.157 in
4.0 mm
|
White
|
Nylon
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
||
£ 0.0538 - £ 0.0559 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
Nylon
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
£ 0.4068 - £ 0.4238 | Request the lead time here |
0.28 in
7.1 mm
|
White
|
Nylon
|
0.098 in
2.5 mm
|
0.669 in
17.0 mm
|
0.157 - 0.472 in
4.0 - 12.0 mm
|
||
£ 0.0832 - £ 0.0867 | 117000 In stock |
0.197 in
5.0 mm
|
White
|
Nylon
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue