These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 0.1138 - £ 0.1185 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
CBPSW025A | £ 0.1078 - £ 0.249 | Request the lead time here |
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.197 in
5.0 mm
|
|
£ 0.1365 - £ 0.1561 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
£ 0.157 - £ 0.1639 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
PSD-14M-19 | £ 0.0364 - £ 0.0396 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
|
£ 0.1158 - £ 0.1207 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
£ 0.1128 - £ 0.1151 | Request the lead time here |
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.236 in
6.0 mm
|
||
£ 0.1083 - £ 0.1317 | 970 In stock |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.276 in
7.0 mm
|
||
£ 0.1025 - £ 0.2368 | Request the lead time here |
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.157 in
4.0 mm
|
||
£ 0.2209 - £ 0.2209 | Request the lead time here |
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
1.024 in
26.0 mm
|
||
£ 0.1365 - £ 0.1561 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
£ 0.1403 - £ 0.3204 | Request the lead time here |
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.531 in
13.5 mm
|
||
£ 0.1117 - £ 0.1241 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
£ 0.1051 - £ 0.2431 | Request the lead time here |
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.177 in
4.5 mm
|
||
£ 0.1365 - £ 0.1561 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
£ 0.1083 - £ 0.1317 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
£ 0.0955 - £ 0.1061 | 778 In stock |
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
£ 0.1083 - £ 0.1317 | Request the lead time here |
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
£ 0.0321 - £ 0.0348 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
£ 0.1114 - £ 0.116 | Request the lead time here |
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue