Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
£ 0.2324 - £ 0.2423 Request the lead time here
Push-In
£ 0.1984 - £ 0.2069 11900 In stock
Push-In
£ 0.2381 - £ 0.248 Request the lead time here
£ 0.1757 - £ 0.1828 3707 In stock
4.7 mm
5.8 mm
Fir Tree
£ 0.1984 - £ 0.2069 504 In stock
4.7 mm
5.8 mm
Fir Tree
10009345 £ 0.1816 - £ 0.2065 259700 In stock
6.4 mm
£ 0.2381 - £ 0.248 397 In stock
£ 0.2324 - £ 0.2423 Request the lead time here
4.7 mm
5.8 mm
Fir Tree
10009406 £ 0.1941 - £ 0.2026 3357 In stock
6.0 mm
Push-In
10009567 £ 0.1154 - £ 0.1424 1000 In stock
4.8 mm
4.8 mm
0.5 - 2.3 mm
Snap-In
10009239 £ 0.118 - £ 0.1418 43754 In stock
5.3 mm
Screw-In
10009321 £ 0.1334 - £ 0.1603 37074 In stock
8.2 mm
Screw-In
10277102 £ 0.2792 - £ 0.2792 Request the lead time here
4.8 mm
Screw
10009314 £ 0.1334 - £ 0.1603 26266 In stock
8.2 mm
Screw
10246108 £ 0.2792 - £ 0.2792 364400 In stock
4.8 mm
Screw
10009307 £ 0.1534 - £ 0.1843 9000 In stock
5.2 mm
8.2 mm
Screw-In
10277119 £ 0.3004 - £ 0.3004 54915 In stock
4.8 mm
Screw
10155219 £ 0.1311 - £ 0.1366 53710 In stock
3.2 mm
Screw
£ 0.046 - £ 0.0688 48888 In stock
Push-In
£ 0.3083 - £ 0.3152 Request the lead time here
6.4 mm
7.2 mm
Fir Tree
  • of 4
Cable Tie Holder Push-In Nylon 6/6 Natural

10009628

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
  • Overall Width
    25.0 mm
Cable Tie Holder Push-In Nylon 6/6 Natural

10009604

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
11900 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
  • Overall Width
    15.0 mm
Cable Tie Holder Nylon 6/6 Black

10035771

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    11.5 mm
  • Overall Length
    45.0 mm
  • Overall Width
    8.0 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Fir Tree 5.8 mm PA Black

10009598

Price Range
£ 0.1828 - £ 0.1757

Stock Levels
3707 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    5.8 mm
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
Cable Tie Holder Fir Tree 5.8 mm PA Black

10009611

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
504 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    5.8 mm
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
Cable Tie Holder Nylon 6/6 Natural

10009345

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
259700 In stock
Attributes
  • Colour
    Natural
  • Panel Thickness Range
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie Holder Nylon 6/6 Black

10035788

Price Range
£ 0.248 - £ 0.2381

Stock Levels
397 In stock
Attributes
  • Colour
    Black
  • Overall Height
    13.2 mm
  • Overall Width
    45.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Cable Tie Holder Fir Tree 5.8 mm PA Black

10009635

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    5.8 mm
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
Cable Tie Holder Push-In 6.0 mm Nylon 6/6 Natural

10009406

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
3357 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    6.0 mm
  • Overall Height
    16.6 mm
  • Overall Length
    9.4 mm
Cable Tie Holder Snap-In 0.190 in Nylon 6/6 Natural

10009567

Price Range
£ 0.1424 - £ 0.1154

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Panel Thickness Range
    0.5 - 2.3 mm
  • Compatible Hole Diameter
    4.8 mm
Cable Tie Holder Screw-In #8. M4 5.3 mm PA Black

10009239

Price Range
£ 0.1418 - £ 0.118

Stock Levels
43754 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
Cable Tie Holder Screw-In M6 8.2 mm PA Black

10009321

Price Range
£ 0.1603 - £ 0.1334

Stock Levels
37074 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder Screw 4.8 mm Nylon 6/6 Black

10277102

Price Range
£ 0.2792 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Overall Height
    5.0 mm
  • Overall Length
    19.0 mm
Cable Tie Holder Screw 8.2 mm Nylon 6/6 Natural

10009314

Price Range
£ 0.1603 - £ 0.1334

Stock Levels
26266 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    8.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder Screw 4.8 mm Nylon 6/6 Natural

10246108

Price Range
£ 0.2792 - £ 0.2792

Stock Levels
364400 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Overall Height
    5.0 mm
  • Overall Length
    19.0 mm
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Natural

10009307

Price Range
£ 0.1843 - £ 0.1534

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Compatible Hole Diameter
    5.2 mm
  • Overall Height
    9.8 mm
Cable Tie Holder Screw 4.8 mm Nylon 6/6 Black

10277119

Price Range
£ 0.3004 - £ 0.3004

Stock Levels
54915 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Overall Height
    7.0 mm
  • Overall Length
    15.0 mm
Cable Tie Holder Screw 3.2 mm Nylon 6/6 Natural

10155219

Price Range
£ 0.1366 - £ 0.1311

Stock Levels
53710 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    3.2 mm
  • Overall Height
    6.1 mm
  • Overall Length
    13.0 mm
Cable Tie Holder Push-In Nylon 6/6 Natural

10009581

Price Range
£ 0.0688 - £ 0.046

Stock Levels
48888 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
  • Overall Width
    7.0 mm
Cable Tie Holder Fir Tree M8 7.2 mm PA Black

10639863

Price Range
£ 0.3152 - £ 0.3083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    7.2 mm
  • Compatible Hole Diameter
    6.4 mm
  • Overall Height
    13.2 mm